Spring Loaded Concealed Hinges with Pin are for internally mounted doors. They can be used as a pair or a with hinge pin (32003192E) to be welded on the frame. they have a 110 degree hinge rotation angle and are suitable for left and right hand.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Overall Length | Body Material | View | |
---|---|---|---|---|---|---|
39.9274 RM - 42.0287 RM | Request the lead time here |
|
2.362 in
60.0 mm
|
|
||
38.7723 RM - 40.8123 RM | Request the lead time here |
|
1.969 in
50.0 mm
|
|
||
49.5445 RM - 52.1524 RM | 145 In stock |
|
2.362 in
60.0 mm
|
|
||
38.7723 RM - 40.8123 RM | Request the lead time here |
|
2.953 in
75.0 mm
|
|
||
45.5368 RM - 47.9329 RM | Request the lead time here |
|
1.969 in
50.0 mm
|
|
||
27.9242 RM - 29.394 RM | Request the lead time here |
|
2.953 in
75.0 mm
|
|
||
45.6955 RM - 48.101 RM | Request the lead time here |
|
1.969 in
50.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue