Menu Search

Square Inserts & Glides

In stock

Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.

It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.

  • Material: PE, Nylon, Steel
  • Colour: Black, Chrome, Mid Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Gauge Diameter View
56.6042 RM - 62.7196 RM 28 In stock
Black
Nylon
37.4731 RM - 41.5215 RM 619 In stock
Black
Nylon
Tube Connectors Black

490987

Price Range
62.7196 RM - 56.6042 RM

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Tube Connectors Black

490986

Price Range
41.5215 RM - 37.4731 RM

Stock Levels
619 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in