Our 316 Stainless Steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Colour | Overall Length | Full Material | Coating | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|
5.3683 RM - 5.9479 RM | 584 In stock |
2.008 in
51.0 mm
|
|
7.913 in
201.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||
MT-4 | 3.7024 RM - 4.1022 RM | 3016 In stock |
4.016 in
102.0 mm
|
|
14.252 in
362.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
|
6.6641 RM - 7.3838 RM | 1637 In stock |
5.984 in
152.0 mm
|
|
20.512 in
521.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||
9.0719 RM - 10.0519 RM | 30 In stock |
11.969 in
304.0 mm
|
|
39.291 in
998.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
7.4947 RM - 8.3043 RM | 124 In stock |
5.984 in
152.0 mm
|
|
20.512 in
521.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||
4.4548 RM - 4.9364 RM | 3032 In stock |
2.008 in
51.0 mm
|
|
7.913 in
201.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||
8.285 RM - 9.1804 RM | 1635 In stock |
7.992 in
203.0 mm
|
|
26.732 in
679.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||
MT-2 | 5.3467 RM - 5.9251 RM | 65314 In stock |
2.008 in
51.0 mm
|
|
7.913 in
201.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
|
11.3524 RM - 12.5787 RM | 1340 In stock |
14.961 in
380.0 mm
|
|
49.213 in
1250.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
9.2277 RM - 10.2241 RM | 650 In stock |
11.969 in
304.0 mm
|
|
39.291 in
998.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
7.5227 RM - 8.3347 RM | 7106 In stock |
0.984 in
25.0 mm
|
|
5 in
127.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
7.8467 RM - 8.6942 RM | 4020 In stock |
10 in
254.0 mm
|
|
32.992 in
838.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
5.5358 RM - 6.1335 RM | 27 In stock |
4.016 in
102.0 mm
|
|
14.252 in
362.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
4.055 RM - 4.4933 RM | 7182 In stock |
2.008 in
51.0 mm
|
|
7.913 in
201.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
15.0174 RM - 16.6401 RM | 30 In stock |
7.992 in
203.0 mm
|
|
26.732 in
679.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
4.8879 RM - 5.4162 RM | 3043 In stock |
5.984 in
152.0 mm
|
|
20.512 in
521.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
15.1966 RM - 16.8392 RM | 25 In stock |
11.969 in
304.0 mm
|
|
39.291 in
998.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||
MT-18 | 9.2265 RM - 10.2235 RM | 5732 In stock |
2.756 in
70.0 mm
|
|
10.197 in
259.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
|
8.6084 RM - 9.5388 RM | 440 In stock |
10 in
254.0 mm
|
|
32.992 in
838.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||
4.4957 RM - 4.9813 RM | 7349 In stock |
0.984 in
25.0 mm
|
|
5 in
127.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue