Our 316 Stainless Steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Colour | Overall Length | Full Material | Coating | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|
MT-7 | 8.7882 RM - 9.7379 RM | 4436 In stock |
10 in
254.0 mm
|
|
32.992 in
838.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
|
4.6544 RM - 5.157 RM | 217 In stock |
4.016 in
102.0 mm
|
|
14.252 in
362.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||
5.4302 RM - 6.0162 RM | 1136 In stock |
7.992 in
203.0 mm
|
|
26.732 in
679.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
3.3849 RM - 3.7503 RM | 36395 In stock |
2.756 in
70.0 mm
|
|
10.197 in
259.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
12.3575 RM - 13.693 RM | 830 In stock |
5.984 in
152.0 mm
|
|
20.512 in
521.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||
MT-15 | 10.3303 RM - 11.4458 RM | 910 In stock |
11.969 in
304.0 mm
|
|
39.291 in
998.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
|
MT-26 | 6.2578 RM - 6.9338 RM | 102 In stock |
4.016 in
102.0 mm
|
|
14.252 in
362.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue