Menu Search

Standard Cable Ties - Locking, Heat Stabilised

In stock

UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Overall Width Full Material View
0.6602 RM - 0.732 RM 1000 In stock
222.0 mm
280.0 mm
Black
Polyamide 66
0.1669 RM - 0.1856 RM 1 In stock
180.0 mm
150.0 mm
Black
Polyamide 66
0.1839 RM - 0.2037 RM 50328 In stock
25.4 mm
114.8 mm
Black
36.3 kg
Nylon-66 (PA-66)
0.1045 RM - 0.1167 RM 22243 In stock
114.8 mm
Natural
36.3 kg
Polyamide 66
Standard Cable Ties - Nylon 6/6 ; 280.0 mm | 11.024 in ; Black

WITA-50RL-HS-M

Price Range
0.732 RM - 0.6602 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    77.0 - 222.0 mm
  • Maximum Cable Bundle Diameter
    222.0 mm
  • Overall Length
    280.0 mm
Standard Cable Ties - Nylon 6/6 ; 150.0 mm | 5.906 in ; Black

WITA-40R-HS-M

Price Range
0.1856 RM - 0.1669 RM

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    37.6 - 180.0 mm
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Overall Length
    150.0 mm
Cable Tie 25.4 mm 114.8 mm 2.5 mm 80.0 lbs Nylon Black

WIT-18R-UVB-M

Price Range
0.2037 RM - 0.1839 RM

Stock Levels
50328 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Cable Bundle Diameter Range
    25.4 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - PA66 ; 114.8 mm | 4.52 in ; Natural

WIT-18R-V0-M

Price Range
0.1167 RM - 0.1045 RM

Stock Levels
22243 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    114.8 mm
  • Full Material
    Polyamide 66