Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Maximum Cable Bundle Diameter | Colour | Minimum Loop Tensile Strength | Full Material | View | |
---|---|---|---|---|---|---|---|---|
1.5007 RM - 1.6624 RM | 734244 In stock |
21.654 in
550.0 mm
|
|
Natural
|
80.0 kg
80.0 kg
|
Nylon 6/6
|
||
0.0403 RM - 0.0449 RM | 499890 In stock |
2.953 in
75.0 mm
|
|
Black
|
8.0 kg
8.0 kg
|
Nylon 6/6
|
||
0.0998 RM - 0.1097 RM | 157282 In stock |
4.724 in
120.0 mm
|
|
Natural
|
18.0 kg
18.0 kg
|
Nylon 6/6
|
||
0.2848 RM - 0.3158 RM | 70584 In stock |
13.031 in
331.0 mm
|
|
Black
|
18.0 kg
18.0 kg
|
Nylon 6/6
|
||
0.7792 RM - 0.8645 RM | 690 In stock |
17.717 in
450.0 mm
|
|
Black
|
22.0 kg
22.0 kg
|
Nylon 6/6
|
||
0.3035 RM - 0.3356 RM | Request the lead time here |
8.583 in
218.0 mm
|
2.008 in
51.0 mm
|
Natural
|
534.0 lbs
242.2 kg
|
Nylon 6/6
|
||
0.471 RM - 0.5218 RM | 185039 In stock |
9.449 in
240.0 mm
|
|
Black
|
55.0 kg
55.0 kg
|
Nylon 6/6
|
||
2.214 RM - 2.4527 RM | 164920 In stock |
30 in
762.0 mm
|
|
Natural
|
80.0 kg
80.0 kg
|
Nylon 6/6
|
||
0.0438 RM - 0.049 RM | 7057934 In stock |
3.78 in
96.0 mm
|
|
Black
|
8.0 kg
8.0 kg
|
Nylon 6/6
|
||
0.1535 RM - 0.1704 RM | 40 In stock |
7.874 in
200.0 mm
|
2.047 in
52.0 mm
|
Natural
|
180.0 lbs
81.6 kg
|
Nylon 6/6
|
||
0.0998 RM - 0.1097 RM | 190 In stock |
4.724 in
120.0 mm
|
|
Black
|
18.0 kg
18.0 kg
|
Nylon 6/6
|
||
0.206 RM - 0.2282 RM | 2095 In stock |
11.024 in
280.0 mm
|
3.031 in
77.0 mm
|
Natural
|
222.0 lbs
100.7 kg
|
Nylon 6/6
|
||
2.005 RM - 2.2216 RM | 420 In stock |
7.874 in
200.0 mm
|
|
Black
|
50.0 kg
50.0 kg
|
Nylon 6/6
|
||
2.7323 RM - 3.0277 RM | Request the lead time here |
24.016 in
610.0 mm
|
7.008 in
178.0 mm
|
Black
|
778.0 lbs
352.9 kg
|
Nylon 6/6
|
||
0.6333 RM - 0.7004 RM | 500 In stock |
8.583 in
218.0 mm
|
2.008 in
51.0 mm
|
Black
|
534.0 lbs
242.2 kg
|
Nylon 6/6
|
||
0.6263 RM - 0.694 RM | 30 In stock |
15.748 in
400.0 mm
|
4.567 in
116.0 mm
|
Black
|
80.0 lbs
36.3 kg
|
Nylon 6/6
|
||
0.3981 RM - 0.4419 RM | 389455 In stock |
9.843 in
250.0 mm
|
|
Green
|
|
Nylon 6/6
|
||
0.5726 RM - 0.6351 RM | 10615 In stock |
14.488 in
368.0 mm
|
|
Green
|
|
Nylon 6/6
|
||
0.0677 RM - 0.0747 RM | 926 In stock |
3.937 in
100.0 mm
|
|
Yellow
|
|
Nylon 6/6
|
||
0.3216 RM - 0.3578 RM | 534 In stock |
9.843 in
250.0 mm
|
|
Silver
|
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue