Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.3205 RM - 0.3545 RM | 199095 In stock |
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.4074 RM - 0.451 RM | 534 In stock |
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.2446 RM - 0.2707 RM | 1024 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.4419 RM - 0.4898 RM | 634177 In stock |
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
||
| 1.9164 RM - 2.1241 RM | 448441 In stock |
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.6052 RM - 0.6702 RM | 20803 In stock |
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
|
||
| 4.2645 RM - 4.7252 RM | 388676 In stock |
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.157 in
4.0 mm
|
|
||
| 0.6301 RM - 0.6982 RM | 130060 In stock |
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.8469 RM - 0.9372 RM | 13045 In stock |
UL94 HB
|
TPE
|
0.303 in
7.7 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
|
||
| 4.755 RM - 5.2685 RM | 176073 In stock |
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.9173 RM - 1.0162 RM | 3169 In stock |
UL94 HB
|
TPE
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.3205 RM - 0.3545 RM | 160516 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.2446 RM - 0.2707 RM | 165501 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.2495 RM - 0.2762 RM | 658636 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.5026 RM - 0.5579 RM | 215384 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
||
| 0.3691 RM - 0.4091 RM | 145856 In stock |
|
EPDM
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
||
| 498024 | 0.2191 RM - 0.2422 RM | 304381 In stock |
|
PVC
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
|
| 0.2246 RM - 0.2482 RM | 122731 In stock |
|
PVC
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.346 RM - 0.383 RM | 443704 In stock |
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.2446 RM - 0.2707 RM | 525 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm