Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.2446 RM - 0.2707 RM | 165501 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.3357 RM - 0.3721 RM | 389293 In stock |
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.493 RM - 0.5469 RM | 542013 In stock |
|
EPDM
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.5336 RM - 0.5919 RM | 134496 In stock |
|
EPDM
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.2246 RM - 0.2482 RM | 122731 In stock |
|
PVC
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
|
||
| 498043 | 0.4826 RM - 0.5354 RM | 387846 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
|
| 0.635 RM - 0.7048 RM | 176510 In stock |
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
|
||
| 0.5026 RM - 0.5579 RM | 215384 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
||
| 1.2147 RM - 1.3459 RM | 92230 In stock |
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
|
||
| 498124 | 6.7619 RM - 7.4928 RM | 180896 In stock |
|
EPDM
|
2.047 in
52.0 mm
|
1.614 in
41.0 mm
|
0.039 in
1.0 mm
|
|
|
| HG-5 | 0.8996 RM - 0.9962 RM | 185 In stock |
UL94 HB
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
|
| 0.9361 RM - 1.0369 RM | 408682 In stock |
UL94 HB
|
TPE
|
0.661 in
16.8 mm
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
|
||
| 0.3764 RM - 0.4177 RM | 42815 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.3515 RM - 0.3885 RM | 11530 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.3922 RM - 0.434 RM | 305291 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.3563 RM - 0.3946 RM | 309534 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.3958 RM - 0.4395 RM | 52731 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.4365 RM - 0.4851 RM | 80513 In stock |
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.3867 RM - 0.4286 RM | 278300 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
||
| 498026 | 0.2246 RM - 0.2482 RM | 4600158 In stock |
|
PVC
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm