Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.2398 RM - 0.2659 RM | 526349 In stock |
|
PVC
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.1433 RM - 0.159 RM | 189558 In stock |
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.031 in
0.8 mm
|
|
||
| 0.2957 RM - 0.3278 RM | 30102 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm
|
|
||
| 0.2998 RM - 0.3321 RM | 10085 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.3563 RM - 0.3946 RM | 2540 In stock |
|
PVC
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.9749 RM - 1.0799 RM | 5748 In stock |
UL94 HB
|
TPE
|
0.74 in
18.8 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.1548 RM - 0.1718 RM | 10057 In stock |
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 1.7313 RM - 1.9183 RM | 38565 In stock |
|
TPE/TPV - PIR
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
|
||
| 0.1603 RM - 0.1772 RM | 342000 In stock |
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
|
||
| 0.4079 RM - 0.4523 RM | 90490 In stock |
|
TPE/TPV - PIR
|
0.689 in
17.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.1057 RM - 0.1172 RM | 295055 In stock |
|
TPE/TPV - PIR
|
0.189 in
4.8 mm
|
0.11 in
2.8 mm
|
0.031 in
0.8 mm
|
|
||
| 0.1506 RM - 0.1669 RM | 308439 In stock |
|
TPE/TPV - PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.7479 RM - 0.8287 RM | 532 In stock |
|
TPE/TPV - PIR
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.125 RM - 0.1384 RM | 404850 In stock |
|
TPE/TPV - PIR
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| 0.2664 RM - 0.295 RM | 8069 In stock |
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
|
||
| 0.1815 RM - 0.2009 RM | 319053 In stock |
|
PVC
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.2452 RM - 0.272 RM | 248073 In stock |
|
PVC
|
0.406 in
10.3 mm
|
0.283 in
7.2 mm
|
0.063 in
1.6 mm
|
|
||
| 0.2586 RM - 0.2865 RM | 19067 In stock |
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 15105 | 0.7491 RM - 0.8298 RM | 17940 In stock |
|
TPR
|
1.457 in
37.0 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
|
|
| 0.1652 RM - 0.1827 RM | 160084 In stock |
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm