Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 18.6279 RM - 20.6403 RM | 34711 In stock |
N
|
Yellow
|
LDPE
|
1.772 in
45.0 mm
|
10.748 in
273.0 mm
|
||
| 1,428.2941 RM - 1,582.5966 RM | 368 In stock |
N
|
Yellow
|
LDPE
|
8.465 in
215.0 mm
|
56 in
1422.4 mm
|
||
| 110.5386 RM - 122.4804 RM | 1905 In stock |
N
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm
|
||
| 0.3333 RM - 0.3691 RM | 262088 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
1.327 in
33.7 mm
|
||
| 0.2816 RM - 0.312 RM | 267785 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| 148.9647 RM - 165.0569 RM | 645 In stock |
Y
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
24 in
609.6 mm
|
||
| 706.6762 RM - 783.0209 RM | 112 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
42 in
1066.8 mm
|
||
| 2.2667 RM - 2.5114 RM | 2334 In stock |
Y
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
3.5 in
88.9 mm
|
||
| 3.2605 RM - 3.6125 RM | 350287 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4.5 in
114.3 mm
|
||
| 10286 | 0.1803 RM - 0.1997 RM | 589762 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.839 in
21.3 mm
|
|
| 0.8456 RM - 0.9366 RM | 1000 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.4419 RM - 0.4898 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.4577 RM - 0.5069 RM | 5894 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.8129 RM - 0.9008 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.3327 RM - 0.3685 RM | 7573 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.1949 RM - 0.2161 RM | 4750 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.3077 RM - 0.3411 RM | 2399 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.1888 RM - 0.2095 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.9051 RM - 1.0029 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.5409 RM - 0.5991 RM | Request the lead time here |
|
Red
|
LDPE