Menu Search

Stepped Grommet - ; ; Overall Diameter 12.7 mm | 0.5 in ; Panel Thickness 3.0 mm | 0.118 in

Stepped Grommets suit a range of cable diameters and are protect cables passing through panels.
Item code:

1251347

1361019 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 0.5691 RM
10000 - 39999 0.5405 RM
40000 + 0.5137 RM
Standard pack: 1000

Order in multiple of 1000

Total price

569.10 RM

1000 x 0.5691 RM

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Material PVC
Overall Height 32.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us