Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
4.048 RM - 4.4852 RM | 308 In stock |
M10
|
Rigid
|
Black
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
120.6274 RM - 133.6597 RM | 25 In stock |
M16
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
120.6274 RM - 133.6597 RM | 34 In stock |
M20
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
221.4564 RM - 245.3811 RM | 100 In stock |
M20
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
221.4564 RM - 245.3811 RM | 197 In stock |
M16
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
3.6289 RM - 4.0211 RM | 129 In stock |
M10
|
Rigid
|
Black
|
1.575 in
40.0 mm
|
1.811 in
46.0 mm
|
||
483.9924 RM - 536.2802 RM | Request the lead time here |
M24
|
Rigid
|
Natural
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue