Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|
252.8734 RM - 280.1918 RM | 12 In stock |
M24
|
Plastic Swivel
|
PA;Steel
|
3.937 in
100.0 mm
|
||
465495 | 3.0498 RM - 3.3785 RM | 97690 In stock |
M16
|
Rugged;Durable;Heavy Duty
|
Nylon
|
|
|
4.9941 RM - 9.6842 RM | 91 In stock |
M22
|
Rugged;Durable;Heavy Duty
|
Nylon
|
|
||
7.5869 RM - 14.711 RM | 72 In stock |
M30
|
Rugged;Durable;Heavy Duty
|
Nylon
|
|
||
498658 | 3.1175 RM - 3.4543 RM | 5873 In stock |
M10
|
Rigid
|
PE;Steel
|
1.26 in
32.0 mm
|
|
6.4137 RM - 12.4357 RM | 3016 In stock |
M30
|
Rugged;Durable;Heavy Duty
|
Nylon
|
1.772 in
45.0 mm
|
||
3.4899 RM - 3.8658 RM | 229 In stock |
M10
|
Rigid
|
PP
|
1.89 in
48.0 mm
|
||
3.8151 RM - 4.2272 RM | 46 In stock |
M10
|
Rigid
|
PP
|
1.89 in
48.0 mm
|
||
498651 | 1.6291 RM - 1.8048 RM | 125513 In stock |
M6
|
Rigid
|
PE;Steel
|
0.787 in
20.0 mm
|
|
3.769 RM - 4.1752 RM | 20 In stock |
M10
|
Rigid
|
PP
|
1.496 in
38.0 mm
|
||
5.1383 RM - 5.694 RM | 520 In stock |
M8
|
Rigid
|
PP
|
1.496 in
38.0 mm
|
||
1.9542 RM - 2.1649 RM | 880 In stock |
M6
|
Rigid
|
PE;Steel
|
0.787 in
20.0 mm
|
||
2.3938 RM - 2.6523 RM | 1855 In stock |
M8
|
Rigid
|
PP
|
1.496 in
38.0 mm
|
||
3.5361 RM - 3.9178 RM | 218 In stock |
M10
|
Rigid
|
PP
|
1.496 in
38.0 mm
|
||
2.5128 RM - 2.7842 RM | 4170 In stock |
M8
|
Rigid
|
PE;Steel
|
1.26 in
32.0 mm
|
||
3.1642 RM - 3.5057 RM | 20 In stock |
M8
|
Rigid
|
PP
|
1.496 in
38.0 mm
|
||
3.8151 RM - 4.2272 RM | 2730 In stock |
M10
|
Rigid
|
PP
|
1.89 in
48.0 mm
|
||
4.3602 RM - 4.8319 RM | 420 In stock |
M8
|
Rigid
|
PP
|
1.89 in
48.0 mm
|
||
3.6289 RM - 4.0211 RM | 319 In stock |
M10
|
Rigid
|
PP
|
1.89 in
48.0 mm
|
||
1.6764 RM - 1.8573 RM | 2439 In stock |
M8
|
Rigid
|
PP
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue