Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Material: Polyethylene (PE)
  • Colours: Blue and Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
15 results
Product SKUs information
Item Code Price range Availability Compatible Nominal Pipe Size SAE Code Colour Compatible Nominal Diameter Material Class Pressure Rating View
34382 4.8319 RM - 5.3537 RM 1000 In stock
6000 PSI
Red
PE
6000
6.1837 RM - 6.8515 RM 62 In stock
6000 PSI
Red
PE
6000
6.1837 RM - 6.8515 RM 291 In stock
6000 PSI
Red
PE
6000
0.9888 RM - 1.0956 RM 7809 In stock
12.7 mm
Red
12.7 mm
PE
6000
498752 7.9004 RM - 8.7537 RM 118 In stock
101.6 mm
Blue
PE
3000
34376 7.1159 RM - 7.8846 RM 18799 In stock
50.8 mm
3000 PSI
Blue
PE
3000
34374 5.3414 RM - 5.9187 RM 65360 In stock
3000 PSI
Blue
PE
3000
4.6702 RM - 5.1745 RM 10 In stock
76.2 mm
Blue
76.2 mm
PE
3000
5.7133 RM - 6.3302 RM 54 In stock
25.4 mm
6000 PSI
Red
PE
6000
5.3368 RM - 5.9135 RM 84081 In stock
3000 PSI
Blue
PE
3000
8.745 RM - 9.69 RM 33 In stock
50.8 mm
6000 PSI
Red
PE
6000
3.7322 RM - 4.1355 RM 2040 In stock
3000 PSI
Blue
PE
3000
4.634 RM - 5.1348 RM 447 In stock
25.4 mm
3000 PSI
Blue
PE
3000
1.8929 RM - 2.0972 RM 8519 In stock
3000 PSI
Blue
PE
3000
6.9005 RM - 7.6459 RM 348 In stock
3000 PSI
Blue
PE
3000
Studded Full Face Flange Protector - ; Class Pressure Rating - 6000; PE; Red

34382

Price Range
5.3537 RM - 4.8319 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • SAE Code
    6000 PSI
  • Class Pressure Rating (All)
    6000
Studded Full Face Flange Protector - ; Class Pressure Rating - 6000; PE; Red

34385

Price Range
6.8515 RM - 6.1837 RM

Stock Levels
62 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • SAE Code
    6000 PSI
  • Class Pressure Rating (All)
    6000
Studded Full Face Flange Protector - ; Class Pressure Rating - 6000; PE; Red

34384

Price Range
6.8515 RM - 6.1837 RM

Stock Levels
291 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • SAE Code
    6000 PSI
  • Class Pressure Rating (All)
    6000
Studded Full Face Flange Protector - ; Class Pressure Rating - 6000; PE; Red

498754

Price Range
1.0956 RM - 0.9888 RM

Stock Levels
7809 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    6000
  • Compatible Nominal Pipe Size
    12.7 mm
  • Compatible Nominal Diameter
    12.7 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

498752

Price Range
8.7537 RM - 7.9004 RM

Stock Levels
118 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    3000
  • Compatible Nominal Pipe Size
    101.6 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

34376

Price Range
7.8846 RM - 7.1159 RM

Stock Levels
18799 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • SAE Code
    3000 PSI
  • Class Pressure Rating (All)
    3000
  • Compatible Nominal Pipe Size
    50.8 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

34374

Price Range
5.9187 RM - 5.3414 RM

Stock Levels
65360 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • SAE Code
    3000 PSI
  • Class Pressure Rating (All)
    3000
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

498751

Price Range
5.1745 RM - 4.6702 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    3000
  • Compatible Nominal Pipe Size
    76.2 mm
  • Compatible Nominal Diameter
    76.2 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 6000; PE; Red

34383

Price Range
6.3302 RM - 5.7133 RM

Stock Levels
54 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • SAE Code
    6000 PSI
  • Class Pressure Rating (All)
    6000
  • Compatible Nominal Pipe Size
    25.4 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

34375

Price Range
5.9135 RM - 5.3368 RM

Stock Levels
84081 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • SAE Code
    3000 PSI
  • Class Pressure Rating (All)
    3000
Studded Full Face Flange Protector - ; Class Pressure Rating - 6000; PE; Red

34386

Price Range
9.69 RM - 8.745 RM

Stock Levels
33 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • SAE Code
    6000 PSI
  • Class Pressure Rating (All)
    6000
  • Compatible Nominal Pipe Size
    50.8 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

34371

Price Range
4.1355 RM - 3.7322 RM

Stock Levels
2040 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • SAE Code
    3000 PSI
  • Class Pressure Rating (All)
    3000
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

34373

Price Range
5.1348 RM - 4.634 RM

Stock Levels
447 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • SAE Code
    3000 PSI
  • Class Pressure Rating (All)
    3000
  • Compatible Nominal Pipe Size
    25.4 mm
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

34372

Price Range
2.0972 RM - 1.8929 RM

Stock Levels
8519 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • SAE Code
    3000 PSI
  • Class Pressure Rating (All)
    3000
Studded Full Face Flange Protector - ; Class Pressure Rating - 3000; PE; Blue

34377

Price Range
7.6459 RM - 6.9005 RM

Stock Levels
348 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • SAE Code
    3000 PSI
  • Class Pressure Rating (All)
    3000