Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Nominal Pipe Size | SAE Code | Colour | Compatible Nominal Diameter | Material | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|---|---|
| 12.3715 RM - 13.7082 RM | 63 In stock |
6 in
152.4 mm
|
|
Black
|
|
LDPE
|
300
|
||
| 7.0126 RM - 7.7702 RM | 430 In stock |
|
|
Blue
|
|
PE
|
150
|
||
| 16.9588 RM - 18.7911 RM | 10 In stock |
|
|
Black
|
|
LDPE
|
900
|
||
| 86.3497 RM - 95.6784 RM | 400 In stock |
8 in
203.2 mm
|
|
Black
|
|
LDPE
|
900
|
||
| 5.2405 RM - 5.8066 RM | 30 In stock |
|
|
Black
|
|
LDPE
|
900
|
||
| 7.0575 RM - 7.8204 RM | Request the lead time here |
|
|
Black
|
|
PE
|
300
|
||
| 2.5397 RM - 2.8134 RM | 530 In stock |
|
|
Blue
|
|
PE
|
125
|
||
| 7.0126 RM - 7.7702 RM | Request the lead time here |
|
|
Blue
|
|
PE
|
150
|
||
| 3.8355 RM - 4.2499 RM | 125 In stock |
2 in
50.8 mm
|
|
Blue
|
|
PE
|
125
|
||
| 2.3074 RM - 2.556 RM | 1900 In stock |
1 in
25.4 mm
|
|
Blue
|
|
PE
|
125
|
||
| 21.7767 RM - 24.129 RM | 17 In stock |
10 in
254 mm
|
|
Blue
|
|
PE
|
125
|
||
| Request the lead time here |
8 in
203.2 mm
|
|
Black
|
|
LDPE
|
300
|
|||
| 3.8979 RM - 4.32 RM | Request the lead time here |
2 in
50.8 mm
|
|
Blue
|
|
PE
|
125
|
||
| 13.0253 RM - 14.4326 RM | 44 In stock |
6 in
152.4 mm
|
|
Blue
|
|
PE
|
125
|
||
| 4.6702 RM - 5.1745 RM | 10 In stock |
3 in
76.2 mm
|
|
Blue
|
3 in
76.2 mm
|
PE
|
3000
|
||
| 498752 | 7.9004 RM - 8.7537 RM | 118 In stock |
4 in
101.6 mm
|
|
Blue
|
|
PE
|
3000
|
|
| 31.884 RM - 35.3284 RM | 12 In stock |
8 in
203.2 mm
|
|
Black
|
|
LDPE
|
600
|
||
| 498765 | 7.7492 RM - 8.5862 RM | 36309 In stock |
|
|
Black
|
|
LDPE
|
900
|
|
| 12.2355 RM - 13.5576 RM | 29320 In stock |
6 in
152.4 mm
|
|
Black
|
|
LDPE
|
600
|
||
| 9.4273 RM - 10.4459 RM | Request the lead time here |
|
|
Blue
|
|
PE
|
150
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue