Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Nominal Pipe Size | SAE Code | Colour | Compatible Nominal Diameter | Material | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|---|---|
| 11.5333 RM - 12.7795 RM | 4706 In stock |
1 in
25.4 mm
|
|
Black
|
|
LDPE
|
900
|
||
| 22.1602 RM - 24.5539 RM | 180 In stock |
|
|
Blue
|
|
PE
|
150
|
||
| 5.3368 RM - 5.9135 RM | 561 In stock |
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
||
| 173.0676 RM - 191.7653 RM | 1615 In stock |
12 in
304.8 mm
|
|
Black
|
|
LDPE
|
600
|
||
| 34374 | 5.3414 RM - 5.9187 RM | 55930 In stock |
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
|
| 2.7469 RM - 3.0434 RM | 5624 In stock |
2 in
50.8 mm
|
|
Black
|
|
LDPE
|
150
|
||
| 6.1837 RM - 6.8515 RM | 62 In stock |
|
6000 PSI
|
Red
|
|
PE
|
6000
|
||
| 6.1837 RM - 6.8515 RM | 41941 In stock |
|
6000 PSI
|
Red
|
|
PE
|
6000
|
||
| 498773 | 8.6878 RM - 9.6264 RM | 4967 In stock |
4 in
101.6 mm
|
|
Black
|
|
LDPE
|
600
|
|
| 22.8705 RM - 25.3413 RM | 12097 In stock |
2 in
50.8 mm
|
|
Black
|
|
LDPE
|
900
|
||
| 3.0358 RM - 3.3639 RM | 143 In stock |
|
|
Black
|
|
LDPE
|
600
|
||
| 4.7805 RM - 5.2971 RM | 13298 In stock |
|
|
Black
|
|
LDPE
|
150
|
||
| 3.7322 RM - 4.1355 RM | 2040 In stock |
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
||
| 2.1451 RM - 2.3768 RM | 4516 In stock |
|
|
Black
|
|
LDPE
|
150
|
||
| 3.2425 RM - 3.5927 RM | 237 In stock |
|
|
Black
|
|
LDPE
|
150
|
||
| 2.7527 RM - 3.0504 RM | 12766 In stock |
|
|
Black
|
|
LDPE
|
600
|
||
| 4.3048 RM - 4.77 RM | 1234 In stock |
|
|
Black
|
|
LDPE
|
150
|
||
| 2.6156 RM - 2.8981 RM | 263 In stock |
1 in
25.4 mm
|
|
Black
|
|
LDPE
|
150
|
||
| 5.7465 RM - 6.3676 RM | 2981 In stock |
|
|
Black
|
|
LDPE
|
600
|
||
| 7.4883 RM - 8.2973 RM | 730 In stock |
|
|
Black
|
|
LDPE
|
600
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue