Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Nominal Pipe Size | SAE Code | Colour | Compatible Nominal Diameter | Material | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|---|---|
| 9.4273 RM - 10.4459 RM | Request the lead time here |
|
|
Blue
|
|
PE
|
150
|
||
| 3.7322 RM - 4.1355 RM | 2040 In stock |
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
||
| 34374 | 5.3414 RM - 5.9187 RM | 55930 In stock |
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
|
| 2.7469 RM - 3.0434 RM | 5624 In stock |
2 in
50.8 mm
|
|
Black
|
|
LDPE
|
150
|
||
| 34382 | 4.8319 RM - 5.3537 RM | 179600 In stock |
|
6000 PSI
|
Red
|
|
PE
|
6000
|
|
| 6.1837 RM - 6.8515 RM | 62 In stock |
|
6000 PSI
|
Red
|
|
PE
|
6000
|
||
| 2.1451 RM - 2.3768 RM | 4516 In stock |
|
|
Black
|
|
LDPE
|
150
|
||
| 3.2425 RM - 3.5927 RM | 237 In stock |
|
|
Black
|
|
LDPE
|
150
|
||
| 4.3048 RM - 4.77 RM | 1234 In stock |
|
|
Black
|
|
LDPE
|
150
|
||
| 22.1602 RM - 24.5539 RM | 180 In stock |
|
|
Blue
|
|
PE
|
150
|
||
| 5.1173 RM - 5.6701 RM | 192 In stock |
|
|
Blue
|
|
PE
|
150
|
||
| 4.634 RM - 5.1348 RM | 447 In stock |
1 in
25.4 mm
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
||
| 6.1837 RM - 6.8515 RM | 41941 In stock |
|
6000 PSI
|
Red
|
|
PE
|
6000
|
||
| 111.3916 RM - 123.4257 RM | 1045 In stock |
10 in
254 mm
|
|
Black
|
|
LDPE
|
600
|
||
| 498773 | 8.6878 RM - 9.6264 RM | 4967 In stock |
4 in
101.6 mm
|
|
Black
|
|
LDPE
|
600
|
|
| 3.5471 RM - 3.9306 RM | 3964 In stock |
|
|
Black
|
|
LDPE
|
150
|
||
| 5.5148 RM - 6.1108 RM | 40 In stock |
|
|
Black
|
|
LDPE
|
600
|
||
| 2.6156 RM - 2.8981 RM | 263 In stock |
1 in
25.4 mm
|
|
Black
|
|
LDPE
|
150
|
||
| 36.4112 RM - 40.3448 RM | 1085 In stock |
10 in
254 mm
|
|
Black
|
|
LDPE
|
300
|
||
| 7.4883 RM - 8.2973 RM | 730 In stock |
|
|
Black
|
|
LDPE
|
600
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue