Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Nominal Pipe Size | SAE Code | Colour | Compatible Nominal Diameter | Material | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.9888 RM - 1.0956 RM | 7809 In stock |
0.5 in
12.7 mm
|
|
Red
|
0.5 in
12.7 mm
|
PE
|
6000
|
||
| 5.7133 RM - 6.3302 RM | 54 In stock |
1 in
25.4 mm
|
6000 PSI
|
Red
|
|
PE
|
6000
|
||
| 11.8135 RM - 13.0901 RM | 40 In stock |
|
|
Black
|
|
LDPE
|
900
|
||
| 4.6988 RM - 5.2066 RM | Request the lead time here |
3 in
76.2 mm
|
|
Black
|
|
LDPE
|
600
|
||
| 1.8929 RM - 2.0972 RM | 23057 In stock |
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
||
| 6.9005 RM - 7.6459 RM | 348 In stock |
|
3000 PSI
|
Blue
|
|
PE
|
3000
|
||
| 3.1257 RM - 3.4631 RM | 40329 In stock |
1 in
25.4 mm
|
|
Black
|
|
LDPE
|
600
|
||
| 4.6702 RM - 5.1745 RM | 1700 In stock |
|
61
|
Blue
|
|
PE
|
3000
|
||
| 1.0968 RM - 1.2153 RM | Request the lead time here |
|
61
|
Natural
|
|
PE
|
3000
|
||
| 6.6162 RM - 7.3313 RM | 140 In stock |
|
|
Black
|
|
PE
|
600
|
||
| 3.7322 RM - 4.1355 RM | Request the lead time here |
|
61
|
Blue
|
|
PE
|
3000
|
||
| 3.8985 RM - 4.32 RM | Request the lead time here |
|
|
Blue
|
|
PE
|
150
|
||
| 21.7767 RM - 24.129 RM | Request the lead time here |
|
|
Blue
|
|
PE
|
150
|
||
| 7.9004 RM - 8.7537 RM | Request the lead time here |
|
61
|
Blue
|
|
PE
|
3000
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue