Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
|---|---|---|---|---|---|---|---|---|
| 122.8647 RM - 122.8647 RM | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Stainless Steel
|
Bright Chrome Plating
|
1.319 in
33.5 mm
|
||
| 259.3188 RM - 259.3188 RM | Request the lead time here |
4.803 in
122.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.22 in
31.0 mm
|
||
| 115.0751 RM - 115.0751 RM | Request the lead time here |
6.102 in
155.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.535 in
39.0 mm
|
||
| 309.8464 RM - 309.8464 RM | Request the lead time here |
5.906 in
150.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.299 in
33.0 mm
|
||
| Request the lead time here |
|
Black
|
|
|
|
|||
| 167.3163 RM - 167.3163 RM | Request the lead time here |
6.417 in
163.0 mm
|
Natural
|
Stainless Steel
|
|
1.398 in
35.5 mm
|
||
| 34.0754 RM - 34.0754 RM | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coating
|
1.323 in
33.6 mm
|
||
| 89.7327 RM - 89.7327 RM | Request the lead time here |
5.394 in
137.0 mm
|
Natural
|
Stainless Steel
|
|
1.26 in
32.0 mm
|
||
| 106.4046 RM - 106.4046 RM | Request the lead time here |
6.102 in
155.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.535 in
39.0 mm
|
||
| 76.1857 RM - 84.4161 RM | 26 In stock |
|
Black
|
|
|
|
||
| 144.1927 RM - 159.769 RM | 10 In stock |
|
Natural
|
|
|
|
||
| 144.1927 RM - 159.769 RM | Request the lead time here |
|
Natural
|
|
|
|
||
| 86.5565 RM - 86.5565 RM | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Die Cast Zinc Alloy
|
Bright Chrome
|
1.319 in
33.5 mm
|
||
| 101.0759 RM - 111.9955 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 148.1392 RM - 164.1422 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 309.5508 RM - 309.5508 RM | Request the lead time here |
6.85 in
174.0 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.654 in
42.0 mm
|
||
| 159.3246 RM - 159.3246 RM | Request the lead time here |
6.831 in
173.5 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.634 in
41.5 mm
|
||
| 67.6021 RM - 74.9061 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 115.3543 RM - 127.8158 RM | 24 In stock |
|
Black
|
|
|
|
||
| 76.1857 RM - 84.4161 RM | Request the lead time here |
|
Black