Menu Search

Swing Handle Latches

In stock

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Handle Length Colour Latch Material Finish Handle Width View
153.8832 RM - 170.5075 RM Request the lead time here
160.0 mm
Natural
PA
Chrome Plated
35.0 mm
153.1967 RM - 153.1967 RM Request the lead time here
173.5 mm
Black
Die Cast Zinc Alloy
E-Coat
41.5 mm
138.6468 RM - 153.624 RM Request the lead time here
160.0 mm
Natural
Zamak
Chrome Plated
35.0 mm
208200547E 94.4041 RM - 104.6037 RM 21 In stock
160.0 mm
Black
PA
No Finish
35.0 mm
142.4415 RM - 157.829 RM Request the lead time here
160.0 mm
Black
Powder Coated
35.0 mm
297.645 RM - 297.645 RM Request the lead time here
174.0 mm
Black
Die Cast Zinc Alloy
E-Coat
42.0 mm
65.002 RM - 72.0251 RM Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
121.1002 RM - 134.1833 RM 5 In stock
160.0 mm
Natural
PA
Chrome Plated
35.0 mm
110.9176 RM - 122.8998 RM Request the lead time here
160.0 mm
Black
Powder Coated
35.0 mm
110.9176 RM - 122.8998 RM Request the lead time here
160.0 mm
Black
PA
Black Polyamide
35.0 mm
138.6468 RM - 153.624 RM Request the lead time here
160.0 mm
Chrome
Chrome Plated
35.0 mm
83.2274 RM - 83.2274 RM Request the lead time here
142.0 mm
Natural
Die Cast Zinc Alloy
Bright Chrome
33.5 mm
173.2544 RM - 191.9719 RM Request the lead time here
160.0 mm
Black
Chrome Plated
35.0 mm
192.0443 RM - 212.7919 RM Request the lead time here
160.0 mm
Black
Zamak
Black Powder Coated
35.0 mm
195.6516 RM - 195.6516 RM Request the lead time here
176.0 mm
Black
Die Cast Zinc Alloy
Matt
49.0 mm
76.5803 RM - 84.8536 RM Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
110.9176 RM - 122.8998 RM 24 In stock
160.0 mm
Natural
PA
Chrome Plated
35.0 mm
73.2555 RM - 81.1693 RM 26 In stock
160.0 mm
Black
Zamak
Black Powder Coated
35.0 mm
138.6468 RM - 153.624 RM 24 In stock
160.0 mm
Black
Chrome Plated
35.0 mm
97.1884 RM - 107.688 RM Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
  • of 3
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Natural

108220547E

Price Range
170.5075 RM - 153.8832 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Natural
  • Maximum Grip
    28.5 mm
Swing Handle - Black ; Handle Length - 173.5 mm | 6.831 in; Handle Width - 41.5 mm | 1.634 in; Die Cast Zinc Alloy ; Black

20023935

Price Range
153.1967 RM - 153.1967 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    173.5 mm
  • Handle Width
    41.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Finish
    E-Coat
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Natural

10811110547E

Price Range
153.624 RM - 138.6468 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Natural
  • Maximum Grip
    28.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208200547E

Price Range
104.6037 RM - 94.4041 RM

Stock Levels
21 In stock
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    28.5 mm
Swing Handle - Black ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Black

108223234E

Price Range
157.829 RM - 142.4415 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Cover Material
    Stainless Steel
  • Colour
    Black
  • Handle Finish
    Powder Coated
Swing Handle - Black ; Handle Length - 174.0 mm | 6.85 in; Handle Width - 42.0 mm | 1.654 in; Die Cast Zinc Alloy ; Black

20023928

Price Range
297.645 RM - 297.645 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    174.0 mm
  • Handle Width
    42.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Finish
    E-Coat
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208203236E

Price Range
72.0251 RM - 65.002 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Natural

108220534E

Price Range
134.1833 RM - 121.1002 RM

Stock Levels
5 In stock
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Natural
  • Maximum Grip
    24.5 mm
Swing Handle - Black ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Black

108223247E

Price Range
122.8998 RM - 110.9176 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Cover Material
    Stainless Steel
  • Colour
    Black
  • Handle Finish
    Powder Coated
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

108223236E

Price Range
122.8998 RM - 110.9176 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Chrome ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Chrome

10811113236E

Price Range
153.624 RM - 138.6468 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Chrome
  • Handle Finish
    Chrome Plated
  • Lock Type
    Keyed Different
Swing Handle - Natural ; Handle Length - 142.0 mm | 5.591 in; Handle Width - 33.5 mm | 1.319 in; Die Cast Zinc Alloy ; Natural

20023904

Price Range
83.2274 RM - 83.2274 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    142.0 mm
  • Handle Width
    33.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    Zinc Alloy
  • Colour
    Natural
Swing Handle - Black ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Black

10812123247E

Price Range
191.9719 RM - 173.2544 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Cover Material
    Stainless Steel
  • Colour
    Black
  • Handle Finish
    Chrome Plated
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

10812120547E

Price Range
212.7919 RM - 192.0443 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    28.5 mm
Swing Handle - Black ; Handle Length - 176.0 mm | 6.929 in; Handle Width - 49.0 mm | 1.929 in; Die Cast Zinc Alloy ; Black

20023911

Price Range
195.6516 RM - 195.6516 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    176.0 mm
  • Handle Width
    49.0 mm
  • Panel Thickness Range
    1.5 - 2.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    PA66
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208203234E

Price Range
84.8536 RM - 76.5803 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    24.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Natural

108220536E

Price Range
122.8998 RM - 110.9176 RM

Stock Levels
24 In stock
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Natural
  • Maximum Grip
    26.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

10812120536E

Price Range
81.1693 RM - 73.2555 RM

Stock Levels
26 In stock
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Black ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Black

10812123234E

Price Range
153.624 RM - 138.6468 RM

Stock Levels
24 In stock
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Cover Material
    Stainless Steel
  • Colour
    Black
  • Handle Finish
    Chrome Plated
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208203247E

Price Range
107.688 RM - 97.1884 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    28.5 mm