Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
---|---|---|---|---|---|---|---|---|
142.4415 RM - 157.829 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
|
Powder Coated
|
1.378 in
35.0 mm
|
||
138.6468 RM - 153.624 RM | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
Zamak
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
65.002 RM - 72.0251 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
76.5003 RM - 84.7643 RM | 49 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
76.5003 RM - 84.7643 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
192.0443 RM - 212.7919 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
110.9176 RM - 122.8998 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
138.6468 RM - 153.624 RM | Request the lead time here |
6.299 in
160.0 mm
|
Chrome
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
83.2274 RM - 83.2274 RM | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Die Cast Zinc Alloy
|
Bright Chrome
|
1.319 in
33.5 mm
|
||
97.1884 RM - 107.688 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
121.1002 RM - 134.1833 RM | 5 In stock |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
173.2544 RM - 191.9719 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
195.6516 RM - 195.6516 RM | Request the lead time here |
6.929 in
176.0 mm
|
Black
|
Die Cast Zinc Alloy
|
Matt
|
1.929 in
49.0 mm
|
||
76.5803 RM - 84.8536 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
73.2555 RM - 81.1693 RM | 26 In stock |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
153.8832 RM - 170.5075 RM | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
138.6468 RM - 153.624 RM | 24 In stock |
6.299 in
160.0 mm
|
Black
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
297.645 RM - 297.645 RM | Request the lead time here |
6.85 in
174.0 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.654 in
42.0 mm
|
||
153.1967 RM - 153.1967 RM | Request the lead time here |
6.831 in
173.5 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.634 in
41.5 mm
|
||
249.345 RM - 249.345 RM | Request the lead time here |
4.803 in
122.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.22 in
31.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue