T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.
They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Minimum Inside Diameter | Special Features | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|
600492 | 14.0812 RM - 15.6023 RM | 575 In stock |
0.866 in
22.0 mm
|
2.362 in
60.0 mm
|
|
2.48 in
63.0 mm
|
|
7.9675 RM - 8.8279 RM | 560 In stock |
0.787 in
20.0 mm
|
1.417 in
36.0 mm
|
|
1.535 in
39.0 mm
|
||
12.9622 RM - 14.3631 RM | 690 In stock |
0.866 in
22.0 mm
|
1.89 in
48.0 mm
|
|
2.008 in
51.0 mm
|
||
13.3691 RM - 14.8131 RM | 7237 In stock |
0.866 in
22.0 mm
|
2.047 in
52.0 mm
|
|
2.165 in
55.0 mm
|
||
23.1799 RM - 25.684 RM | 335 In stock |
0.945 in
24.0 mm
|
3.386 in
86.0 mm
|
|
3.583 in
91.0 mm
|
||
600496 | 21.5671 RM - 23.8973 RM | 1049 In stock |
0.945 in
24.0 mm
|
3.15 in
80.0 mm
|
|
3.346 in
85.0 mm
|
|
25.6705 RM - 28.4437 RM | 7044 In stock |
0.945 in
24.0 mm
|
4.094 in
104.0 mm
|
|
4.409 in
112.0 mm
|
||
12.657 RM - 14.0246 RM | 73 In stock |
0.866 in
22.0 mm
|
1.732 in
44.0 mm
|
|
1.85 in
47.0 mm
|
||
10.0653 RM - 11.1528 RM | 924 In stock |
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
|
1.378 in
35.0 mm
|
||
5.1657 RM - 5.7243 RM | 963 In stock |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
0.866 in
22.0 mm
|
||
12.4036 RM - 13.7438 RM | 1980 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
|
1.693 in
43.0 mm
|
||
24.2323 RM - 26.8502 RM | 17 In stock |
0.945 in
24.0 mm
|
3.858 in
98.0 mm
|
|
4.055 in
103.0 mm
|
||
8.1333 RM - 9.0123 RM | 632 In stock |
0.709 in
18.0 mm
|
0.906 in
23.0 mm
|
|
0.984 in
25.0 mm
|
||
19.4104 RM - 21.5076 RM | 775 In stock |
0.945 in
24.0 mm
|
2.677 in
68.0 mm
|
|
2.874 in
73.0 mm
|
||
15.1453 RM - 16.7814 RM | 518 In stock |
0.866 in
22.0 mm
|
2.52 in
64.0 mm
|
|
2.638 in
67.0 mm
|
||
600491 | 13.7251 RM - 15.2077 RM | 5502 In stock |
0.866 in
22.0 mm
|
2.205 in
56.0 mm
|
|
2.323 in
59.0 mm
|
|
9.3462 RM - 10.356 RM | 100 In stock |
0.787 in
20.0 mm
|
1.142 in
29.0 mm
|
|
1.22 in
31.0 mm
|
||
4.9842 RM - 5.5224 RM | 133 In stock |
0.709 in
18.0 mm
|
0.669 in
17.0 mm
|
|
0.748 in
19.0 mm
|
||
8.3878 RM - 9.2943 RM | 680 In stock |
0.709 in
18.0 mm
|
1.024 in
26.0 mm
|
|
1.102 in
28.0 mm
|
||
23.7058 RM - 45.9664 RM | 35 In stock |
0.945 in
24.0 mm
|
3.622 in
92.0 mm
|
|
3.819 in
97.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue