Menu Search

T-Bolt Hose Clamps

In stock

T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.

They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Width Minimum Inside Diameter Special Features Maximum Inside Diameter View
600492 14.0812 RM - 15.6023 RM 575 In stock
22.0 mm
60.0 mm
63.0 mm
7.9675 RM - 8.8279 RM 560 In stock
20.0 mm
36.0 mm
39.0 mm
12.9622 RM - 14.3631 RM 690 In stock
22.0 mm
48.0 mm
51.0 mm
13.3691 RM - 14.8131 RM 7237 In stock
22.0 mm
52.0 mm
55.0 mm
23.1799 RM - 25.684 RM 335 In stock
24.0 mm
86.0 mm
91.0 mm
600496 21.5671 RM - 23.8973 RM 1049 In stock
24.0 mm
80.0 mm
85.0 mm
25.6705 RM - 28.4437 RM 7044 In stock
24.0 mm
104.0 mm
112.0 mm
12.657 RM - 14.0246 RM 73 In stock
22.0 mm
44.0 mm
47.0 mm
10.0653 RM - 11.1528 RM 924 In stock
20.0 mm
32.0 mm
35.0 mm
5.1657 RM - 5.7243 RM 963 In stock
18.0 mm
20.0 mm
22.0 mm
12.4036 RM - 13.7438 RM 1980 In stock
20.0 mm
40.0 mm
43.0 mm
24.2323 RM - 26.8502 RM 17 In stock
24.0 mm
98.0 mm
103.0 mm
8.1333 RM - 9.0123 RM 632 In stock
18.0 mm
23.0 mm
25.0 mm
19.4104 RM - 21.5076 RM 775 In stock
24.0 mm
68.0 mm
73.0 mm
15.1453 RM - 16.7814 RM 518 In stock
22.0 mm
64.0 mm
67.0 mm
600491 13.7251 RM - 15.2077 RM 5502 In stock
22.0 mm
56.0 mm
59.0 mm
9.3462 RM - 10.356 RM 100 In stock
20.0 mm
29.0 mm
31.0 mm
4.9842 RM - 5.5224 RM 133 In stock
18.0 mm
17.0 mm
19.0 mm
8.3878 RM - 9.2943 RM 680 In stock
18.0 mm
26.0 mm
28.0 mm
23.7058 RM - 45.9664 RM 35 In stock
24.0 mm
92.0 mm
97.0 mm
  • of 2
T-Bolt Hose Clamp - Inside Diameter Range - 60.0 - 63.0 mm | 2.362 - 2.48 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600492

Price Range
15.6023 RM - 14.0812 RM

Stock Levels
575 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    60.0 - 63.0 mm
  • Maximum Inside Diameter
    63.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 36.0 - 39.0 mm | 1.417 - 1.535 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600486

Price Range
8.8279 RM - 7.9675 RM

Stock Levels
560 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    36.0 - 39.0 mm
  • Maximum Inside Diameter
    39.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 48.0 - 51.0 mm | 1.89 - 2.008 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600489

Price Range
14.3631 RM - 12.9622 RM

Stock Levels
690 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    48.0 - 51.0 mm
  • Maximum Inside Diameter
    51.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 52.0 - 55.0 mm | 2.047 - 2.165 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600490

Price Range
14.8131 RM - 13.3691 RM

Stock Levels
7237 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    52.0 - 55.0 mm
  • Maximum Inside Diameter
    55.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 86.0 - 91.0 mm | 3.386 - 3.583 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600497

Price Range
25.684 RM - 23.1799 RM

Stock Levels
335 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    86.0 - 91.0 mm
  • Maximum Inside Diameter
    91.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 80.0 - 85.0 mm | 3.15 - 3.346 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600496

Price Range
23.8973 RM - 21.5671 RM

Stock Levels
1049 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    80.0 - 85.0 mm
  • Maximum Inside Diameter
    85.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 104.0 - 112.0 mm | 4.094 - 4.409 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600500

Price Range
28.4437 RM - 25.6705 RM

Stock Levels
7044 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    104.0 - 112.0 mm
  • Maximum Inside Diameter
    112.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 44.0 - 47.0 mm | 1.732 - 1.85 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600488

Price Range
14.0246 RM - 12.657 RM

Stock Levels
73 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    44.0 - 47.0 mm
  • Maximum Inside Diameter
    47.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 32.0 - 35.0 mm | 1.26 - 1.378 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600485

Price Range
11.1528 RM - 10.0653 RM

Stock Levels
924 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    32.0 - 35.0 mm
  • Maximum Inside Diameter
    35.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 20.0 - 22.0 mm | 0.787 - 0.866 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600481

Price Range
5.7243 RM - 5.1657 RM

Stock Levels
963 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    20.0 - 22.0 mm
  • Maximum Inside Diameter
    22.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 40.0 - 43.0 mm | 1.575 - 1.693 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600487

Price Range
13.7438 RM - 12.4036 RM

Stock Levels
1980 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    40.0 - 43.0 mm
  • Maximum Inside Diameter
    43.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 98.0 - 103.0 mm | 3.858 - 4.055 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600499

Price Range
26.8502 RM - 24.2323 RM

Stock Levels
17 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    98.0 - 103.0 mm
  • Maximum Inside Diameter
    103.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 23.0 - 25.0 mm | 0.906 - 0.984 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600482

Price Range
9.0123 RM - 8.1333 RM

Stock Levels
632 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    23.0 - 25.0 mm
  • Maximum Inside Diameter
    25.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 68.0 - 73.0 mm | 2.677 - 2.874 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600494

Price Range
21.5076 RM - 19.4104 RM

Stock Levels
775 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    68.0 - 73.0 mm
  • Maximum Inside Diameter
    73.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 64.0 - 67.0 mm | 2.52 - 2.638 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600493

Price Range
16.7814 RM - 15.1453 RM

Stock Levels
518 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    64.0 - 67.0 mm
  • Maximum Inside Diameter
    67.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 56.0 - 59.0 mm | 2.205 - 2.323 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600491

Price Range
15.2077 RM - 13.7251 RM

Stock Levels
5502 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    56.0 - 59.0 mm
  • Maximum Inside Diameter
    59.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 29.0 - 31.0 mm | 1.142 - 1.22 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600484

Price Range
10.356 RM - 9.3462 RM

Stock Levels
100 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    29.0 - 31.0 mm
  • Maximum Inside Diameter
    31.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 17.0 - 19.0 mm | 0.669 - 0.748 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600480

Price Range
5.5224 RM - 4.9842 RM

Stock Levels
133 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    17.0 - 19.0 mm
  • Maximum Inside Diameter
    19.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 26.0 - 28.0 mm | 1.024 - 1.102 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600483

Price Range
9.2943 RM - 8.3878 RM

Stock Levels
680 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    26.0 - 28.0 mm
  • Maximum Inside Diameter
    28.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 92.0 - 97.0 mm | 3.622 - 3.819 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600498

Price Range
45.9664 RM - 23.7058 RM

Stock Levels
35 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    92.0 - 97.0 mm
  • Maximum Inside Diameter
    97.0 mm