Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female T-Handle Knobs have metal inserts to thread easily onto studs to creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | View | |
|---|---|---|---|---|---|---|
| 3.4567 RM - 3.8302 RM | 172815 In stock |
M5
|
Black
|
0.669 in
17.0 mm
|
||
| 3.3779 RM - 6.5503 RM | 7 In stock |
M6
|
Black
|
0.984 in
25.0 mm
|
||
| 5.6181 RM - 6.2252 RM | 115 In stock |
M8
|
Black
|
1.181 in
30.0 mm
|
||
| 9.212 RM - 10.2072 RM | 36 In stock |
M10
|
Black
|
1.024 in
26.0 mm
|
||
| 8.3562 RM - 9.2592 RM | 98817 In stock |
M10
|
Black
|
1.772 in
45.0 mm
|
||
| 8.292 RM - 9.188 RM | 116590 In stock |
M8
|
Black
|
0.748 in
19.0 mm
|
||
| 2.8286 RM - 3.1345 RM | 120 In stock |
M5
|
Black
|
0.787 in
20.0 mm
|
||
| 2.8911 RM - 3.2033 RM | 15 In stock |
M5
|
Black
|
0.787 in
20.0 mm
|
||
| 466364 | 5.0187 RM - 5.5609 RM | 138 In stock |
M6
|
Black
|
0.906 in
23.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue