Menu Search

T-Handle Knobs - Threaded Stud

In stock

Female T-Handle Knobs have metal inserts to thread easily onto studs to creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length View
5.6181 RM - 6.2252 RM 115 In stock
M8
Black
30.0 mm
9.212 RM - 10.2072 RM 36 In stock
M10
Black
26.0 mm
2.8911 RM - 3.2033 RM 15 In stock
M5
Black
20.0 mm
3.3779 RM - 6.5503 RM 7 In stock
M6
Black
25.0 mm
466364 5.0187 RM - 5.5609 RM 138 In stock
M6
Black
23.0 mm
8.3562 RM - 9.2592 RM 98817 In stock
M10
Black
45.0 mm
2.8286 RM - 3.1345 RM 120 In stock
M5
Black
20.0 mm
3.4567 RM - 3.8302 RM 172815 In stock
M5
Black
17.0 mm
8.292 RM - 9.188 RM 116590 In stock
M8
Black
19.0 mm
T-Handle Knob - Thread Size - M8 ; Knob Length - 71.0 mm | 2.795 in ; Overall Height - 64.0 mm | 2.52 in ; Stem Height - 19.0 mm | 0.748 in

466370

Price Range
6.2252 RM - 5.6181 RM

Stock Levels
115 In stock
Attributes
  • Thread Size
    M8
  • Knob Length
    71.0 mm
  • Overall Height
    64.0 mm
  • Stem Height
    19.0 mm
  • Thread Length
    30.0 mm
T-Handle Knob - Thread Size - M10 ; Thread Length - 26.0 mm | 1.024 in ; Knob Length : 80.0 mm | 3.15 in ; Stem Height : 26.0 mm | 1.024 in

466366

Price Range
10.2072 RM - 9.212 RM

Stock Levels
36 In stock
Attributes
  • Thread Size
    M10
  • Knob Length
    80.0 mm
  • Overall Height
    40.0 mm
  • Stem Height
    26.0 mm
  • Thread Length
    26.0 mm
T-Handle Knob - Thread Size - M5 ; Knob Length - 40.0 mm | 1.575 in ; Overall Height - 50.0 mm | 1.969 in ; Stem Height - 20.0 mm | 0.787 in

466367

Price Range
3.2033 RM - 2.8911 RM

Stock Levels
15 In stock
Attributes
  • Thread Size
    M5
  • Knob Length
    40.0 mm
  • Overall Height
    50.0 mm
  • Stem Height
    20.0 mm
  • Thread Length
    20.0 mm
T-Handle Knob - Thread Size - M6 ; Knob Length - 60.0 mm | 2.362 in ; Overall Height - 57.0 mm | 2.244 in ; Stem Height - 23.0 mm | 0.906 in

466369

Price Range
6.5503 RM - 3.3779 RM

Stock Levels
7 In stock
Attributes
  • Thread Size
    M6
  • Knob Length
    60.0 mm
  • Overall Height
    57.0 mm
  • Stem Height
    23.0 mm
  • Thread Length
    25.0 mm
T-Handle Knob - Thread Size - M6 ; Thread Length - 23.0 mm | 0.906 in ; Knob Length : 60.0 mm | 2.362 in ; Stem Height : 23.0 mm | 0.906 in

466364

Price Range
5.5609 RM - 5.0187 RM

Stock Levels
138 In stock
Attributes
  • Thread Size
    M6
  • Knob Length
    60.0 mm
  • Overall Height
    32.0 mm
  • Stem Height
    23.0 mm
  • Thread Length
    23.0 mm
T-Handle Knob - Thread Size - M10 ; Knob Length - 80.0 mm | 3.15 in ; Overall Height - 85.0 mm | 3.346 in ; Stem Height - 26.0 mm | 1.024 in

466371

Price Range
9.2592 RM - 8.3562 RM

Stock Levels
98817 In stock
Attributes
  • Thread Size
    M10
  • Knob Length
    80.0 mm
  • Overall Height
    85.0 mm
  • Stem Height
    26.0 mm
  • Thread Length
    45.0 mm
T-Handle Knob - Thread Size - M5 ; Knob Length - 50.0 mm | 1.969 in ; Overall Height - 45.0 mm | 1.772 in ; Stem Height - 16.0 mm | 0.63 in

466368

Price Range
3.1345 RM - 2.8286 RM

Stock Levels
120 In stock
Attributes
  • Thread Size
    M5
  • Knob Length
    50.0 mm
  • Overall Height
    45.0 mm
  • Stem Height
    16.0 mm
  • Thread Length
    20.0 mm
T-Handle Knob - Thread Size - M5 ; Thread Length - 17.0 mm | 0.669 in ; Knob Length : 40.0 mm | 1.575 in ; Stem Height : 20.0 mm | 0.787 in

466362

Price Range
3.8302 RM - 3.4567 RM

Stock Levels
172815 In stock
Attributes
  • Thread Size
    M5
  • Knob Length
    40.0 mm
  • Overall Height
    30.0 mm
  • Stem Height
    20.0 mm
  • Thread Length
    17.0 mm
T-Handle Knob - Thread Size - M8 ; Thread Length - 19.0 mm | 0.748 in ; Knob Length : 71.0 mm | 2.795 in ; Stem Height : 19.0 mm | 0.748 in

466365

Price Range
9.188 RM - 8.292 RM

Stock Levels
116590 In stock
Attributes
  • Thread Size
    M8
  • Knob Length
    71.0 mm
  • Overall Height
    34.0 mm
  • Stem Height
    19.0 mm
  • Thread Length
    19.0 mm