Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Length | Thread Size | Knob Style | End Type | Mount Type | Mount Style | View | |
---|---|---|---|---|---|---|---|---|---|
6.0576 RM - 6.712 RM | 3326 In stock |
1.713 in
43.5 mm
|
M12
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
6.7493 RM - 7.4784 RM | 815 In stock |
1.969 in
50.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
7.6751 RM - 8.5045 RM | 83 In stock |
3.543 in
90.0 mm
|
M16
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
12.2472 RM - 13.5704 RM | 25 In stock |
3.543 in
90.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
2.0517 RM - 2.2735 RM | 46910 In stock |
0.984 in
25.0 mm
|
M6
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
8.7088 RM - 9.6497 RM | 73557 In stock |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
466373 | 2.2472 RM - 2.4901 RM | 108080 In stock |
0.984 in
25.0 mm
|
M6
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
|
5.1436 RM - 9.9737 RM | 13 In stock |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
4.5926 RM - 5.0887 RM | 108065 In stock |
1.299 in
33.0 mm
|
M8
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
2.8309 RM - 3.1368 RM | 52 In stock |
1.575 in
40.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
6.2532 RM - 6.9285 RM | 3936 In stock |
1.693 in
43.0 mm
|
M12
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
12.5186 RM - 13.871 RM | 126 In stock |
3.15 in
80.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
4.9346 RM - 5.4675 RM | 5801 In stock |
1.496 in
38.0 mm
|
M10
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
1.8077 RM - 2.0033 RM | 1010 In stock |
0.827 in
21.0 mm
|
M5
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
3.9464 RM - 4.3725 RM | 115 In stock |
1.969 in
50.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
5.1296 RM - 5.6835 RM | 52032 In stock |
1.496 in
38.0 mm
|
M10
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
2.0033 RM - 2.2198 RM | 20274 In stock |
0.827 in
21.0 mm
|
M5
|
Tapered Knob
|
Conical
|
Threaded Insert
|
Female
|
||
7.2396 RM - 8.0218 RM | 73 In stock |
3.15 in
80.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
3.909 RM - 4.3311 RM | 35260 In stock |
1.378 in
35.0 mm
|
M8
|
Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
4.5721 RM - 5.0659 RM | 28 In stock |
1.579 in
40.1 mm
|
M6
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue