Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Threaded Length | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
1.8171 RM - 2.0138 RM | 28779 In stock |
1.969 in
50.0 mm
|
|
11/4 x 11
|
||
0.6409 RM - 0.7098 RM | 334448 In stock |
1.063 in
27.0 mm
|
|
1/2 x 14
|
||
4.0871 RM - 4.5283 RM | 442 In stock |
2.205 in
56.0 mm
|
|
11/2 x 11
|
||
498558 | 1.0098 RM - 1.119 RM | 102699 In stock |
1.26 in
32.0 mm
|
|
3/4 x 14
|
|
0.5318 RM - 0.5895 RM | 143990 In stock |
0.748 in
19.0 mm
|
|
1/4 x 19
|
||
0.6753 RM - 0.7483 RM | 1937859 In stock |
0.866 in
22.0 mm
|
|
3/8 x 19
|
||
1.1896 RM - 1.318 RM | 4654 In stock |
1.457 in
37.0 mm
|
|
7/8 x 14
|
||
0.5002 RM - 0.5539 RM | 83100 In stock |
0.63 in
16.0 mm
|
|
1/8 x 28
|
||
0.9164 RM - 1.0156 RM | 356 In stock |
1.161 in
29.5 mm
|
|
5/8 x 14
|
||
3.3709 RM - 3.7351 RM | 26642 In stock |
2.677 in
68.0 mm
|
|
2 x 11
|
||
3.0533 RM - 3.3831 RM | 4230 In stock |
2.441 in
62.0 mm
|
|
13/4 x 11
|
||
0.7979 RM - 0.8405 RM | 14 In stock |
1.575 in
40.0 mm
|
|
1 x 11
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue