Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 7.3653 RM - 8.1612 RM | Request the lead time here |
0.620 in
15.7 mm
|
Blue
|
|
HDPE
|
|
||
| 9.8208 RM - 10.8819 RM | Request the lead time here |
0.940 in
23.9 mm
|
Blue
|
|
HDPE
|
|
||
| 0.3375 RM - 0.374 RM | Request the lead time here |
0.940 in
23.9 mm
|
Red
|
|
LDPE
|
|
||
| 0.2853 RM - 0.3156 RM | Request the lead time here |
0.690 in
17.5 mm
|
Red
|
|
LDPE
|
|
||
| 0.692 RM - 0.7667 RM | Request the lead time here |
1.320 in
33.5 mm
|
Red
|
|
LDPE
|
|
||
| 0.451 RM - 0.5002 RM | Request the lead time here |
1.160 in
29.5 mm
|
Red
|
|
LDPE
|
|
||
| 0.1979 RM - 0.2191 RM | Request the lead time here |
0.870 in
22.1 mm
|
Red
|
|
LDPE
|
|
||
| 0.8135 RM - 0.9015 RM | Request the lead time here |
1.630 in
41.4 mm
|
Red
|
|
LDPE
|
|
||
| 1.0787 RM - 1.1352 RM | Request the lead time here |
1.880 in
47.8 mm
|
Red
|
|
LDPE
|
|
||
| 14.0695 RM - 15.5896 RM | Request the lead time here |
1.180 in
30 mm
|
Blue
|
|
HDPE
|
|
||
| 11.1569 RM - 12.362 RM | 500 In stock |
0.810 in
20.6 mm
|
Blue
|
|
HDPE
|
|
||
| 18.7535 RM - 20.7798 RM | Request the lead time here |
1.310 in
33.3 mm
|
Blue
|
|
HDPE
|
|
||
| 9.4353 RM - 10.4546 RM | Request the lead time here |
0.750 in
19.1 mm
|
Blue
|
|
HDPE
|
|
||
| 14.0695 RM - 15.5896 RM | Request the lead time here |
1.060 in
26.9 mm
|
Blue
|
|
HDPE
|
|
||
| 6.473 RM - 7.1723 RM | Request the lead time here |
0.680 in
17.3 mm
|
Blue
|
|
HDPE
|
|
||
| 0.2957 RM - 0.5718 RM | 13795 In stock |
0.780 in
19.8 mm
|
Red
|
|
HDPE
|
|
||
| 0.4748 RM - 0.9209 RM | Request the lead time here |
1.110 in
28.2 mm
|
Red
|
|
HDPE
|
|
||
| 0.4146 RM - 0.4596 RM | 3315 In stock |
1.008 in
25.6 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.7819 RM - 0.8662 RM | 630 In stock |
1.560 in
39.6 mm
|
Red
|
|
HDPE
|
|
||
| 0.2647 RM - 0.2932 RM | 187622 In stock |
0.728 in
18.5 mm
|
Red
|
|
LDPE - PIR