Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
78 results
Product SKUs information
Item Code Price range Availability Knob Diameter Colour Compatible Screw SizeTEST Type Base Diameter Compatible Screw Sizes View
0.9573 RM - 1.0605 RM 359 In stock
19.0 mm
Black
14.0 mm
1.0435 RM - 1.1564 RM 19 In stock
25.0 mm
Orange
1
10.0 mm
0.984 RM - 1.0902 RM 79 In stock
36.0 mm
Black
1
13.0 mm
0.9634 RM - 1.0684 RM 47620 In stock
36.0 mm
Orange
1
13.0 mm
0.9658 RM - 1.0696 RM 30958 In stock
25.0 mm
Black
3
10.0 mm
0.5366 RM - 0.5943 RM 36217 In stock
17.0 mm
Orange
1
8.0 mm
0.2878 RM - 0.3187 RM 305300 In stock
11.0 mm
Orange
3
5.5 mm
0.8608 RM - 1.6688 RM 26 In stock
16.0 mm
Black
12.0 mm
0.7388 RM - 0.8189 RM 19 In stock
36.0 mm
Orange
3
13.0 mm
0.9816 RM - 1.0872 RM 327 In stock
25.0 mm
Black
3
13.0 mm
0.6301 RM - 0.6982 RM 16290 In stock
20.0 mm
Orange
3
10.0 mm
1.2074 RM - 1.3373 RM 1080 In stock
36.0 mm
Black
2
13.0 mm
0.8796 RM - 0.9743 RM 34888 In stock
25.0 mm
Black
2
13.0 mm
1.117 RM - 1.2378 RM 30720 In stock
25.0 mm
Black
1
13.0 mm
0.9907 RM - 1.0988 RM 20 In stock
36.0 mm
Orange
2
17.0 mm
2.1173 RM - 2.3456 RM 834 In stock
20.0 mm
Black
3
8.5 mm
0.8208 RM - 0.9094 RM 747 In stock
25.0 mm
Orange
2
10.0 mm
0.7157 RM - 0.7928 RM 3828 In stock
20.0 mm
Orange
2
10.0 mm
0.706 RM - 0.7819 RM 92 In stock
20.0 mm
Black
1
10.0 mm
0.4019 RM - 0.4455 RM 11198 In stock
13.0 mm
Orange
3
7.0 mm
  • of 4
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Base Diameter - 14.0 mm | 0.551 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 19.0 mm | 0.748 in

466352

Price Range
1.0605 RM - 0.9573 RM

Stock Levels
359 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Nylon
  • Base Diameter
    14.0 mm
  • Knob Diameter
    19.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037060300905

Price Range
1.1564 RM - 1.0435 RM

Stock Levels
19 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037080359905

Price Range
1.0902 RM - 0.984 RM

Stock Levels
79 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 23.0 mm | 0.906 in ; Knob Diameter - 36.0 mm | 1.417 in

037080300905

Price Range
1.0684 RM - 0.9634 RM

Stock Levels
47620 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 25.0 mm | 0.984 in

038060159905

Price Range
1.0696 RM - 0.9658 RM

Stock Levels
30958 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 8.0 mm | 0.315 in ; Overall Height - 11.5 mm | 0.453 in ; Knob Diameter - 17.0 mm | 0.669 in

037050100905

Price Range
0.5943 RM - 0.5366 RM

Stock Levels
36217 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    1
  • Base Diameter
    8.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - ; Base Diameter - 5.5 mm | 0.217 in ; Overall Height - 4.5 mm | 0.177 in ; Knob Diameter - 11.0 mm | 0.433 in

038030000905

Price Range
0.3187 RM - 0.2878 RM

Stock Levels
305300 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    5.5 mm
  • Knob Diameter
    11.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Base Diameter - 12.0 mm | 0.472 in ; Overall Height - 6.0 mm | 0.236 in ; Knob Diameter - 16.0 mm | 0.63 in

466351

Price Range
1.6688 RM - 0.8608 RM

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Knob Style
    Knurled
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Knob Diameter
    16.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 36.0 mm | 1.417 in

038080100905

Price Range
0.8189 RM - 0.7388 RM

Stock Levels
19 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 9.5 mm | 0.374 in ; Knob Diameter - 25.0 mm | 0.984 in

038080059905

Price Range
1.0872 RM - 0.9816 RM

Stock Levels
327 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 7.5 mm | 0.295 in ; Knob Diameter - 20.0 mm | 0.787 in

038060000905

Price Range
0.6982 RM - 0.6301 RM

Stock Levels
16290 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037080259905

Price Range
1.3373 RM - 1.2074 RM

Stock Levels
1080 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037080059905

Price Range
0.9743 RM - 0.8796 RM

Stock Levels
34888 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    2
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 13.0 mm | 0.512 in ; Overall Height - 18.0 mm | 0.709 in ; Knob Diameter - 25.0 mm | 0.984 in

037080159905

Price Range
1.2378 RM - 1.117 RM

Stock Levels
30720 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    13.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 17.0 mm | 0.669 in ; Overall Height - 10.0 mm | 0.394 in ; Knob Diameter - 36.0 mm | 1.417 in

037100000905

Price Range
1.0988 RM - 0.9907 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    17.0 mm
  • Knob Diameter
    36.0 mm
Thumb Screw Knob - ; Base Diameter - 8.5 mm | 0.335 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

038050159905

Price Range
2.3456 RM - 2.1173 RM

Stock Levels
834 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    3
  • Base Diameter
    8.5 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 8.0 mm | 0.315 in ; Knob Diameter - 25.0 mm | 0.984 in

037060200905

Price Range
0.9094 RM - 0.8208 RM

Stock Levels
747 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    25.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 6.5 mm | 0.256 in ; Knob Diameter - 20.0 mm | 0.787 in

037060000905

Price Range
0.7928 RM - 0.7157 RM

Stock Levels
3828 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    2
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 10.0 mm | 0.394 in ; Overall Height - 15.0 mm | 0.591 in ; Knob Diameter - 20.0 mm | 0.787 in

037060159905

Price Range
0.7819 RM - 0.706 RM

Stock Levels
92 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Type
    1
  • Base Diameter
    10.0 mm
  • Knob Diameter
    20.0 mm
Thumb Screw Knob - ; Base Diameter - 7.0 mm | 0.276 in ; Overall Height - 5.5 mm | 0.217 in ; Knob Diameter - 13.0 mm | 0.512 in

038040000905

Price Range
0.4455 RM - 0.4019 RM

Stock Levels
11198 In stock
Attributes
  • Colour
    Orange
  • Material
    POM
  • Type
    3
  • Base Diameter
    7.0 mm
  • Knob Diameter
    13.0 mm