Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Colour | Compatible Screw SizeTEST | Type | Base Diameter | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| 2.7881 RM - 3.0887 RM | 19 In stock |
0.5 in
12.7 mm
|
Red
|
|
Thumb Screw Knobs
|
|
|
||
| 8.6407 RM - 9.5743 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 9.9933 RM - 11.0726 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 9.9835 RM - 11.0623 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 7.4211 RM - 8.2218 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 10.4339 RM - 11.56 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 2.7881 RM - 3.0887 RM | 20 In stock |
0.5 in
12.7 mm
|
Black
|
|
Thumb Screw Knobs
|
|
|
||
| 8.4398 RM - 9.351 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 2.7864 RM - 3.0874 RM | 20 In stock |
0.654 in
16.6 mm
|
Black
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7864 RM - 3.0874 RM | 20 In stock |
1 in
25.4 mm
|
Blue
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7864 RM - 3.0874 RM | 20 In stock |
1 in
25.4 mm
|
Red
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7881 RM - 3.0887 RM | 19 In stock |
0.5 in
12.7 mm
|
Blue
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7864 RM - 3.0874 RM | 20 In stock |
0.654 in
16.6 mm
|
Blue
|
|
Thumb Screw Knobs
|
|
|
||
| 0.4431 RM - 0.4917 RM | 57856 In stock |
0.669 in
17.0 mm
|
Black
|
|
2
|
0.276 in
7.0 mm
|
|
||
| 1.3215 RM - 1.4636 RM | 80889 In stock |
1.417 in
36.0 mm
|
Black
|
|
2
|
0.512 in
13.0 mm
|
|
||
| 0.6483 RM - 0.7181 RM | 144200 In stock |
0.787 in
20.0 mm
|
Orange
|
|
1
|
0.315 in
8.0 mm
|
|
||
| 0.8717 RM - 0.9665 RM | 1538 In stock |
1.417 in
36.0 mm
|
Black
|
|
1
|
0.669 in
17.0 mm
|
|
||
| 0.5609 RM - 0.621 RM | 4080 In stock |
0.669 in
17.0 mm
|
Black
|
|
1
|
0.315 in
8.0 mm
|
|
||
| 0.4977 RM - 0.5518 RM | 20348 In stock |
0.669 in
17.0 mm
|
Black
|
|
1
|
0.276 in
7.0 mm
|
|
||
| 0.5433 RM - 0.6022 RM | 20 In stock |
0.787 in
20.0 mm
|
Orange
|
|
3
|
0.335 in
8.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue