Menu Search

Thumb Screw Knobs - T-Head

In stock

T-Head Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the T-Head design provides extra leverage when tightening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
3 results
Product SKUs information
Item Code Price range Availability Knob Diameter Compatible Screw SizeTEST Overall Height Type Base Diameter Compatible Screw Sizes View
0.8335 RM - 0.9234 RM 193 In stock
13.0 mm
8.0 mm
13.0 mm
0.9257 RM - 1.0256 RM 3776 In stock
17.0 mm
10.0 mm
17.0 mm
0.7407 RM - 0.8207 RM 9847 In stock
12.0 mm
7.0 mm
12.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M6 ; Knob Diameter - 13.0 mm | 0.512 in

466354

Price Range
0.9234 RM - 0.8335 RM

Stock Levels
193 In stock
Attributes
  • Colour
    Black
  • Knob Style
    T-Head
  • Material
    Nylon
  • Base Diameter
    13.0 mm
  • Knob Diameter
    13.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M8 ; Knob Diameter - 17.0 mm | 0.669 in

466355

Price Range
1.0256 RM - 0.9257 RM

Stock Levels
3776 In stock
Attributes
  • Colour
    Black
  • Knob Style
    T-Head
  • Material
    Nylon
  • Base Diameter
    17.0 mm
  • Knob Diameter
    17.0 mm
Thumb Screw Knob - Compatible Screw Sizes - M5 ; Knob Diameter - 12.0 mm | 0.472 in

466353

Price Range
0.8207 RM - 0.7407 RM

Stock Levels
9847 In stock
Attributes
  • Colour
    Black
  • Knob Style
    T-Head
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Knob Diameter
    12.0 mm