Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
0.5697 RM - 0.631 RM 4223 In stock
M4
PA
10.0 mm
16.0 mm
30.0 mm
0.9036 RM - 1.0005 RM 5108 In stock
M6
PA
12.0 mm
25.0 mm
12.0 mm
2.465 RM - 2.7305 RM 3680 In stock
M8
PA
12.0 mm
25.0 mm
50.0 mm
0.3035 RM - 0.3356 RM 11648 In stock
M4
PA
10.0 mm
16.0 mm
15.0 mm
0270470000VR 0.3146 RM - 0.3485 RM 1049 In stock
M4
PA
10.0 mm
16.0 mm
10.0 mm
0.9497 RM - 1.0524 RM 1841 In stock
M6
PA
12.0 mm
25.0 mm
30.0 mm
1.9992 RM - 2.2157 RM 533 In stock
M10
PA
12.0 mm
25.0 mm
60.0 mm
0.53 RM - 0.586 RM 12569 In stock
M6
PA
12.0 mm
25.0 mm
10.0 mm
0.9421 RM - 1.0442 RM 77906 In stock
M8
PA
12.0 mm
25.0 mm
10.0 mm
0.7968 RM - 0.8831 RM 18743 In stock
M8
PA
12.0 mm
25.0 mm
35.0 mm
0.4991 RM - 0.5528 RM 39833 In stock
M4
PA
10.0 mm
16.0 mm
12.0 mm
0.4956 RM - 0.5493 RM 17544 In stock
M5
PA
10.0 mm
16.0 mm
30.0 mm
0.4454 RM - 0.4932 RM 3736 In stock
M5
PA
10.0 mm
16.0 mm
10.0 mm
0.4921 RM - 0.5452 RM 2227 In stock
M5
PA
10.0 mm
16.0 mm
25.0 mm
0.61 RM - 0.6753 RM 64520 In stock
M5
PA
10.0 mm
16.0 mm
40.0 mm
2.3908 RM - 2.6494 RM 490 In stock
M6
PA
12.0 mm
25.0 mm
60.0 mm
0.7611 RM - 0.8423 RM 4755 In stock
M8
PA
12.0 mm
25.0 mm
20.0 mm
0.4477 RM - 0.4961 RM 12143 In stock
M4
PA
10.0 mm
16.0 mm
8.0 mm
0.4687 RM - 0.5201 RM 2909 In stock
M8
PA
12.0 mm
25.0 mm
8.0 mm
0.5849 RM - 0.6485 RM 9705 In stock
M5
PA
10.0 mm
16.0 mm
20.0 mm
  • of 2
PA Wing Drive Knurled Screw - Thread Size M4; Thread Length 30.0 mm | 1.181 in

0270550000VR

Price Range
0.631 RM - 0.5697 RM

Stock Levels
4223 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in

0270020000VR

Price Range
1.0005 RM - 0.9036 RM

Stock Levels
5108 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M8; Thread Length 50.0 mm | 1.969 in

0270280000VR

Price Range
2.7305 RM - 2.465 RM

Stock Levels
3680 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M4; Thread Length 15.0 mm | 0.591 in

0270490000VR

Price Range
0.3356 RM - 0.3035 RM

Stock Levels
11648 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

0270470000VR

Price Range
0.3485 RM - 0.3146 RM

Stock Levels
1049 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

0270070000VR

Price Range
1.0524 RM - 0.9497 RM

Stock Levels
1841 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M10; Thread Length 60.0 mm | 2.362 in

0270340000VR

Price Range
2.2157 RM - 1.9992 RM

Stock Levels
533 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in

0270010000VR

Price Range
0.586 RM - 0.53 RM

Stock Levels
12569 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M8; Thread Length 10.0 mm | 0.394 in

0270080000VR

Price Range
1.0442 RM - 0.9421 RM

Stock Levels
77906 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M8; Thread Length 35.0 mm | 1.378 in

0270130000VR

Price Range
0.8831 RM - 0.7968 RM

Stock Levels
18743 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in

0270480000VR

Price Range
0.5528 RM - 0.4991 RM

Stock Levels
39833 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M5; Thread Length 30.0 mm | 1.181 in

0270250000VR

Price Range
0.5493 RM - 0.4956 RM

Stock Levels
17544 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

0270210000VR

Price Range
0.4932 RM - 0.4454 RM

Stock Levels
3736 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in

0270240000VR

Price Range
0.5452 RM - 0.4921 RM

Stock Levels
2227 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M5; Thread Length 40.0 mm | 1.575 in

0270260000VR

Price Range
0.6753 RM - 0.61 RM

Stock Levels
64520 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in

0270660000VR

Price Range
2.6494 RM - 2.3908 RM

Stock Levels
490 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M8; Thread Length 20.0 mm | 0.787 in

0270100000VR

Price Range
0.8423 RM - 0.7611 RM

Stock Levels
4755 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in

0270460000VR

Price Range
0.4961 RM - 0.4477 RM

Stock Levels
12143 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M8; Thread Length 8.0 mm | 0.315 in

0270200000VR

Price Range
0.5201 RM - 0.4687 RM

Stock Levels
2909 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head
PA Wing Drive Knurled Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in

0270230000VR

Price Range
0.6485 RM - 0.5849 RM

Stock Levels
9705 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head