These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.
It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| 0.5697 RM - 0.631 RM | 4223 In stock |
M4
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| 0.9036 RM - 1.0005 RM | 5108 In stock |
M6
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
||
| 2.465 RM - 2.7305 RM | 3680 In stock |
M8
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| 0.3035 RM - 0.3356 RM | 11648 In stock |
M4
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| 0270470000VR | 0.3146 RM - 0.3485 RM | 1049 In stock |
M4
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
| 0.9497 RM - 1.0524 RM | 1841 In stock |
M6
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| 1.9992 RM - 2.2157 RM | 533 In stock |
M10
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| 0.53 RM - 0.586 RM | 12569 In stock |
M6
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| 0.9421 RM - 1.0442 RM | 77906 In stock |
M8
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| 0.7968 RM - 0.8831 RM | 18743 In stock |
M8
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| 0.4991 RM - 0.5528 RM | 39833 In stock |
M4
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
||
| 0.4956 RM - 0.5493 RM | 17544 In stock |
M5
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| 0.4454 RM - 0.4932 RM | 3736 In stock |
M5
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| 0.4921 RM - 0.5452 RM | 2227 In stock |
M5
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
||
| 0.61 RM - 0.6753 RM | 64520 In stock |
M5
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
||
| 2.3908 RM - 2.6494 RM | 490 In stock |
M6
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| 0.7611 RM - 0.8423 RM | 4755 In stock |
M8
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| 0.4477 RM - 0.4961 RM | 12143 In stock |
M4
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
| 0.4687 RM - 0.5201 RM | 2909 In stock |
M8
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
||
| 0.5849 RM - 0.6485 RM | 9705 In stock |
M5
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue