Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.
They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.
Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Torx Size | Thread Size | Thread Length | View | |
---|---|---|---|---|---|---|
0.2889 RM - 0.3199 RM | 1052552 In stock |
T30
|
M6
|
0.472 in
12.0 mm
|
||
1.5614 RM - 1.7313 RM | 112 In stock |
T50
|
M10
|
1.575 in
40.0 mm
|
||
0070160000VR | 0.1903 RM - 0.2107 RM | 195120 In stock |
T20
|
M4
|
0.236 in
6.0 mm
|
|
0.1162 RM - 0.1284 RM | 27688 In stock |
T20
|
M4
|
0.63 in
16.0 mm
|
||
0.1973 RM - 0.2177 RM | 20284 In stock |
T20
|
M4
|
0.315 in
8.0 mm
|
||
0.1996 RM - 0.2206 RM | 172740 In stock |
T20
|
M5
|
0.236 in
6.0 mm
|
||
0.2218 RM - 0.2452 RM | 60220 In stock |
T20
|
M5
|
0.63 in
16.0 mm
|
||
0.1418 RM - 0.1564 RM | 45666 In stock |
T20
|
M4
|
0.472 in
12.0 mm
|
||
0.2142 RM - 0.2376 RM | 116809 In stock |
T20
|
M5
|
0.394 in
10.0 mm
|
||
0.2644 RM - 0.2924 RM | 122274 In stock |
T30
|
M6
|
1.181 in
30.0 mm
|
||
0.443 RM - 0.4915 RM | 295385 In stock |
T40
|
M8
|
0.787 in
20.0 mm
|
||
0.2206 RM - 0.2452 RM | 11821 In stock |
T20
|
M5
|
0.787 in
20.0 mm
|
||
0.2241 RM - 0.2481 RM | 1168 In stock |
T20
|
M5
|
0.472 in
12.0 mm
|
||
0.4284 RM - 0.474 RM | 357482 In stock |
T40
|
M8
|
0.63 in
16.0 mm
|
||
0.1512 RM - 0.1669 RM | 3540 In stock |
T20
|
M4
|
0.787 in
20.0 mm
|
||
0.2831 RM - 0.314 RM | 28756 In stock |
T30
|
M6
|
0.394 in
10.0 mm
|
||
0.3199 RM - 0.3543 RM | 70020 In stock |
T30
|
M6
|
0.315 in
8.0 mm
|
||
1.6688 RM - 1.8492 RM | 520 In stock |
T50
|
M10
|
2.362 in
60.0 mm
|
||
0.3012 RM - 0.3339 RM | 374768 In stock |
T30
|
M6
|
0.63 in
16.0 mm
|
||
0.474 RM - 0.5253 RM | 50383 In stock |
T40
|
M8
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue