Menu Search

Vibration Mounts - Metric

In stock

Vibration Mounts - Metric absorb transmissions between two panels, equipment, or machinery that can cause harmful vibrations, noise, and shock. The rubber material provides a durable and sturdy base while the stud is bonded for strength.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Base Shape Base Height Thread Length Base Diameter View
60.3359 RM - 63.5118 RM 40 In stock
Conical
28.0 mm
50.0 mm
23.3533 RM - 24.5825 RM 43 In stock
Conical
30.0 mm
13.2068 RM - 13.9014 RM 7740 In stock
Conical
12.0 mm
20.7202 RM - 21.8105 RM 17176 In stock
Conical
30.0 mm
25.0746 RM - 26.3949 RM 720 In stock
Conical
27.0 mm
30.0 mm
11.6991 RM - 12.3149 RM 86 In stock
Conical
25.0 mm
120.6753 RM - 127.0265 RM Request the lead time here
Conical
60.0 mm
11.6991 RM - 12.3149 RM 359 In stock
Conical
18.0 mm
25.0 mm
18.4157 RM - 19.3853 RM 1600 In stock
Conical
30.0 mm
34.5445 RM - 36.3622 RM 540 In stock
Conical
10.0 mm
50.0 mm
11.6991 RM - 12.3149 RM 1134 In stock
Conical
25.0 mm
125.5142 RM - 132.1199 RM Request the lead time here
Conical
31.0 mm
57.5 mm
86.3321 RM - 90.8763 RM Request the lead time here
Conical
28.0 mm
60.0 mm
149.7226 RM - 157.6025 RM 5 In stock
Conical
32.0 mm
70.0 mm
9.7974 RM - 10.8557 RM 120 In stock
Round
5.0 mm
57.2937 RM - 60.3096 RM 13906 In stock
Conical
50.0 mm
19.5983 RM - 20.6303 RM Request the lead time here
Conical
48.0 mm
30.0 mm
32.5699 RM - 34.2842 RM 42 In stock
Conical
28.0 mm
50.0 mm
9.7244 RM - 10.2358 RM 1164 In stock
Conical
18.0 mm
25.0 mm
43.3245 RM - 45.6045 RM 43 In stock
Conical
50.0 mm
  • of 2
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M8 ; Height 28.0 mm | 1.102 in

551974

Price Range
63.5118 RM - 60.3359 RM

Stock Levels
40 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    50.0 mm
  • Thread Size
    M8
  • Height
    28.0 mm
Anti-Vibration Buffers - Female to Male ; Conical ; Thread Size M10 ; Height 35.0 mm | 1.378 in

551997

Price Range
24.5825 RM - 23.3533 RM

Stock Levels
43 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    30.0 mm
  • Thread Size
    M10
  • Height
    35.0 mm
Anti-Vibration Buffers - Female to Male ; Conical ; Thread Size M4 ; Height 12.0 mm | 0.472 in

551991

Price Range
13.9014 RM - 13.2068 RM

Stock Levels
7740 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    12.0 mm
  • Thread Size
    M4
  • Height
    12.0 mm
Anti-Vibration Buffers - Female to Male ; Conical ; Thread Size M8 ; Height 26.0 mm | 1.024 in

551972

Price Range
21.8105 RM - 20.7202 RM

Stock Levels
17176 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    30.0 mm
  • Thread Size
    M8
  • Height
    26.0 mm
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M10 ; Height 35.0 mm | 1.378 in

551995

Price Range
26.3949 RM - 25.0746 RM

Stock Levels
720 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    30.0 mm
  • Thread Size
    M10
  • Height
    35.0 mm
Anti-Vibration Buffers - Female to Male ; Conical ; Thread Size M8 ; Height 16.0 mm | 0.63 in

551976

Price Range
12.3149 RM - 11.6991 RM

Stock Levels
86 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    25.0 mm
  • Thread Size
    M8
  • Height
    16.0 mm
Anti-Vibration Buffers - Female to Male ; Conical ; Thread Size M10 ; Height 45.0 mm | 1.772 in

551978

Price Range
127.0265 RM - 120.6753 RM

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    60.0 mm
  • Thread Size
    M10
  • Height
    45.0 mm
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M6 ; Height 15.0 mm | 0.591 in

551969

Price Range
12.3149 RM - 11.6991 RM

Stock Levels
359 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    25.0 mm
  • Thread Size
    M6
  • Height
    15.0 mm
Anti-Vibration Buffers - Female to Male ; Conical ; Thread Size M8 ; Height 30.0 mm | 1.181 in

551984

Price Range
19.3853 RM - 18.4157 RM

Stock Levels
1600 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    30.0 mm
  • Thread Size
    M8
  • Height
    30.0 mm
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M10 ; Height 35.0 mm | 1.378 in

551967

Price Range
36.3622 RM - 34.5445 RM

Stock Levels
540 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    50.0 mm
  • Thread Size
    M10
  • Height
    35.0 mm
Anti-Vibration Buffers - Female to Male ; Conical ; Thread Size M6 ; Height 15.0 mm | 0.591 in

551971

Price Range
12.3149 RM - 11.6991 RM

Stock Levels
1134 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    25.0 mm
  • Thread Size
    M6
  • Height
    15.0 mm
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M10 ; Height 50.0 mm | 1.969 in

551996

Price Range
132.1199 RM - 125.5142 RM

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    57.5 mm
  • Thread Size
    M10
  • Height
    50.0 mm
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M10 ; Height 45.0 mm | 1.772 in

551975

Price Range
90.8763 RM - 86.3321 RM

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    60.0 mm
  • Thread Size
    M10
  • Height
    45.0 mm
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M12 ; Height 58.0 mm | 2.283 in

551982

Price Range
157.6025 RM - 149.7226 RM

Stock Levels
5 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    70.0 mm
  • Thread Size
    M12
  • Height
    58.0 mm
Screw-On Feet - ; Base Height - 15.0 mm | 0.591 in ; ; Overall Height - 20.0 mm | 0.787 in

SDDC-B-1515-34

Price Range
10.8557 RM - 9.7974 RM

Stock Levels
120 In stock
Attributes
  • Thread Size
    M3/M4
  • Thread Length
    5.0 mm
Anti-Vibration Buffers - Female to Male ; Conical ; Thread Size M8 ; Height 28.0 mm | 1.102 in

551977

Price Range
60.3096 RM - 57.2937 RM

Stock Levels
13906 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    50.0 mm
  • Thread Size
    M8
  • Height
    28.0 mm
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M8 ; Height 26.0 mm | 1.024 in

551970

Price Range
20.6303 RM - 19.5983 RM

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    30.0 mm
  • Thread Size
    M8
  • Height
    26.0 mm
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M10 ; Height 50.0 mm | 1.969 in

551981

Price Range
34.2842 RM - 32.5699 RM

Stock Levels
42 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    50.0 mm
  • Thread Size
    M10
  • Height
    50.0 mm
Anti-Vibration Buffers - Male to Female ; Conical ; Thread Size M6 ; Height 12.0 mm | 0.472 in

551988

Price Range
10.2358 RM - 9.7244 RM

Stock Levels
1164 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    25.0 mm
  • Thread Size
    M6
  • Height
    12.0 mm
Anti-Vibration Buffers - Female to Male ; Conical ; Thread Size M10 ; Height 50.0 mm | 1.969 in

551985

Price Range
45.6045 RM - 43.3245 RM

Stock Levels
43 In stock
Attributes
  • Material
    Steel;Rubber
  • Mounting Method
    Threaded
  • Base Diameter
    50.0 mm
  • Thread Size
    M10
  • Height
    50.0 mm