Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Pin Material | Overall Diameter | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10.9671 RM - 11.5444 RM | 6982 In stock |
0.315 in
8.0 mm
|
Brass
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
| 32.6884 RM - 34.4085 RM | 21 In stock |
0.512 in
13.0 mm
|
Brass
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
1 in
25.4 mm
|
||
| 11.5041 RM - 12.1094 RM | 4560 In stock |
0.394 in
10.0 mm
|
Brass
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
| 9.526 RM - 10.0274 RM | 50 In stock |
0.236 in
6.0 mm
|
Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
| 27.832 RM - 29.2965 RM | 1680 In stock |
0.394 in
10.0 mm
|
Brass
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
| 23.7023 RM - 24.9491 RM | Request the lead time here |
0.315 in
8.0 mm
|
Stainless Steel
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Aluminium
|
0.61 in
15.5 mm
|
||
| 16.9063 RM - 17.7964 RM | 16515 In stock |
0.394 in
10.0 mm
|
Steel
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
| 9.3445 RM - 9.8365 RM | 945 In stock |
0.236 in
6.0 mm
|
Brass
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
| 10.0344 RM - 10.5621 RM | 16505 In stock |
0.236 in
6.0 mm
|
Brass
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
| 36.0581 RM - 37.9563 RM | 350 In stock |
0.394 in
10.0 mm
|
Stainless Steel
|
0.63 in
16.0 mm
|
|
Aluminium
|
0.772 in
19.6 mm
|
||
| 5.8358 RM - 6.1429 RM | 1042 In stock |
0.197 in
5.0 mm
|
Steel
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| 24.2872 RM - 25.5655 RM | 15640 In stock |
0.236 in
6.0 mm
|
Steel
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
| 7.6313 RM - 8.0329 RM | 2639 In stock |
0.197 in
5.0 mm
|
Brass
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| 7.1824 RM - 7.5607 RM | 22496 In stock |
0.197 in
5.0 mm
|
Brass
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| 61.4986 RM - 64.7352 RM | 2768 In stock |
0.394 in
10.0 mm
|
Stainless Steel
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
304 Stainless Steel
|
0.772 in
19.6 mm
|
||
| 34.1167 RM - 35.9116 RM | 9605 In stock |
0.315 in
8.0 mm
|
Stainless Steel
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
304 Stainless Steel
|
0.61 in
15.5 mm
|
||
| 84.8414 RM - 89.3067 RM | 8318 In stock |
0.394 in
10.0 mm
|
Stainless Steel
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
304 Stainless Steel
|
0.772 in
19.6 mm
|
||
| 1349745 | 39.1966 RM - 41.2594 RM | 19 In stock |
0.512 in
13.0 mm
|
Brass
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
1 in
25.4 mm
|
|
| 27.9773 RM - 29.45 RM | 5757 In stock |
0.394 in
10.0 mm
|
Steel
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
| 7.3972 RM - 8.1963 RM | 11775 In stock |
0.197 in
5.0 mm
|
Steel
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue