Menu Search

Weld On Hinges - Bullet

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
26 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Overall Diameter Overall Length Material Overall Width View
10.9671 RM - 11.5444 RM 6982 In stock
8.0 mm
Brass
13.0 mm
80.0 mm
Steel
15.5 mm
32.6884 RM - 34.4085 RM 21 In stock
13.0 mm
Brass
20.0 mm
150.0 mm
Steel
25.4 mm
11.5041 RM - 12.1094 RM 4560 In stock
10.0 mm
Brass
16.0 mm
100.0 mm
Steel
19.6 mm
9.526 RM - 10.0274 RM 50 In stock
6.0 mm
Steel
10.0 mm
60.0 mm
Steel
11.9 mm
27.832 RM - 29.2965 RM 1680 In stock
10.0 mm
Brass
16.0 mm
120.0 mm
Steel
19.6 mm
23.7023 RM - 24.9491 RM Request the lead time here
8.0 mm
Stainless Steel
13.0 mm
80.0 mm
Aluminium
15.5 mm
16.9063 RM - 17.7964 RM 16515 In stock
10.0 mm
Steel
16.0 mm
100.0 mm
Steel
19.6 mm
9.3445 RM - 9.8365 RM 945 In stock
6.0 mm
Brass
10.0 mm
60.0 mm
Steel
11.9 mm
10.0344 RM - 10.5621 RM 16505 In stock
6.0 mm
Brass
11.5 mm
70.0 mm
Steel
13.2 mm
36.0581 RM - 37.9563 RM 350 In stock
10.0 mm
Stainless Steel
16.0 mm
Aluminium
19.6 mm
5.8358 RM - 6.1429 RM 1042 In stock
5.0 mm
Steel
8.0 mm
40.0 mm
Steel
10.0 mm
24.2872 RM - 25.5655 RM 15640 In stock
6.0 mm
Steel
11.5 mm
70.0 mm
Steel
13.2 mm
7.6313 RM - 8.0329 RM 2639 In stock
5.0 mm
Brass
8.0 mm
50.0 mm
Steel
10.0 mm
7.1824 RM - 7.5607 RM 22496 In stock
5.0 mm
Brass
8.0 mm
40.0 mm
Steel
10.0 mm
61.4986 RM - 64.7352 RM 2768 In stock
10.0 mm
Stainless Steel
16.0 mm
100.0 mm
304 Stainless Steel
19.6 mm
34.1167 RM - 35.9116 RM 9605 In stock
8.0 mm
Stainless Steel
13.0 mm
80.0 mm
304 Stainless Steel
15.5 mm
84.8414 RM - 89.3067 RM 8318 In stock
10.0 mm
Stainless Steel
16.0 mm
120.0 mm
304 Stainless Steel
19.6 mm
1349745 39.1966 RM - 41.2594 RM 19 In stock
13.0 mm
Brass
20.0 mm
180.0 mm
Steel
25.4 mm
27.9773 RM - 29.45 RM 5757 In stock
10.0 mm
Steel
16.0 mm
120.0 mm
Steel
19.6 mm
7.3972 RM - 8.1963 RM 11775 In stock
5.0 mm
Steel
8.0 mm
50.0 mm
Steel
10.0 mm
  • of 2
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349728

Price Range
11.5444 RM - 10.9671 RM

Stock Levels
6982 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349744

Price Range
34.4085 RM - 32.6884 RM

Stock Levels
21 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349729

Price Range
12.1094 RM - 11.5041 RM

Stock Levels
4560 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349724

Price Range
10.0274 RM - 9.526 RM

Stock Levels
50 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349743

Price Range
29.2965 RM - 27.832 RM

Stock Levels
1680 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Aluminium

1349731

Price Range
24.9491 RM - 23.7023 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Body Material
    Aluminium
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349726

Price Range
17.7964 RM - 16.9063 RM

Stock Levels
16515 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349741

Price Range
9.8365 RM - 9.3445 RM

Stock Levels
945 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349742

Price Range
10.5621 RM - 10.0344 RM

Stock Levels
16505 In stock
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Steel
Weld On Hinge - ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349746

Price Range
37.9563 RM - 36.0581 RM

Stock Levels
350 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Aluminium
  • Material
    Aluminium
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349723

Price Range
6.1429 RM - 5.8358 RM

Stock Levels
1042 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    10.0 mm
  • Pin Diameter
    5.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349736

Price Range
25.5655 RM - 24.2872 RM

Stock Levels
15640 In stock
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349740

Price Range
8.0329 RM - 7.6313 RM

Stock Levels
2639 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    10.0 mm
  • Pin Diameter
    5.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349739

Price Range
7.5607 RM - 7.1824 RM

Stock Levels
22496 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    10.0 mm
  • Pin Diameter
    5.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; 304 Stainless Steel

1349733

Price Range
64.7352 RM - 61.4986 RM

Stock Levels
2768 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Stainless Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; 304 Stainless Steel

1349732

Price Range
35.9116 RM - 34.1167 RM

Stock Levels
9605 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Body Material
    Stainless Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; 304 Stainless Steel

1349749

Price Range
89.3067 RM - 84.8414 RM

Stock Levels
8318 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Stainless Steel
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349745

Price Range
41.2594 RM - 39.1966 RM

Stock Levels
19 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349737

Price Range
29.45 RM - 27.9773 RM

Stock Levels
5757 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Body Material
    Steel
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349735

Price Range
8.1963 RM - 7.3972 RM

Stock Levels
11775 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    10.0 mm
  • Pin Diameter
    5.0 mm
  • Body Material
    Steel