Menu Search

Weld-On Hinges - Metal

In stock

Weld-On Hinges are very strong and operate by a very simple design. These versatile hinges are very secure and durable. They are best suited to security industry applications.

The hinge is welded to the metal surface, instead of being screw mounted. Our range is provided with or without a grease nipple.

  • Material: Aluminium and Steel
  • Pin Materials: Brass, Steel and Stainless Steel
  • Washer Material: Brass

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
36.3692 RM - 38.2843 RM 297 In stock
13.0 mm
20.0 mm
150.0 mm
Steel
25.4 mm
19.6077 RM - 20.6402 RM 729 In stock
10.0 mm
16.0 mm
100.0 mm
Steel
19.6 mm
26.3412 RM - 27.7281 RM 41148 In stock
10.0 mm
16.0 mm
100.0 mm
Steel
19.6 mm
9.0205 RM - 9.4956 RM 157 In stock
6.0 mm
10.0 mm
60.0 mm
Steel
11.9 mm
29.9327 RM - 31.5075 RM Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel
19.6 mm
51.9966 RM - 54.7341 RM 323 In stock
13.0 mm
20.0 mm
180.0 mm
Steel
25.4 mm
54.7744 RM - 57.6573 RM Request the lead time here
13.0 mm
20.0 mm
180.0 mm
Steel
25.4 mm
48.0408 RM - 50.5694 RM 695 In stock
13.0 mm
20.0 mm
150.0 mm
Steel
25.4 mm
9.9182 RM - 10.4406 RM 975 In stock
6.0 mm
10.0 mm
60.0 mm
Steel
11.9 mm
9.4694 RM - 9.9684 RM Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
13.2 mm
17.8122 RM - 18.7496 RM 118 In stock
8.0 mm
13.0 mm
80.0 mm
Steel
15.5 mm
22.3008 RM - 23.4747 RM 1560 In stock
10.0 mm
16.0 mm
120.0 mm
Steel
19.6 mm
14.2213 RM - 14.969 RM 3700 In stock
8.0 mm
13.0 mm
80.0 mm
Steel
15.5 mm
11.5275 RM - 12.1345 RM Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
13.2 mm
8.044 RM - 8.044 RM Request the lead time here
56.0 mm
Steel
50.5 mm
3.86 RM - 3.86 RM Request the lead time here
83.0 mm
Steel
24.3 mm
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349755

Price Range
38.2843 RM - 36.3692 RM

Stock Levels
297 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349753

Price Range
20.6402 RM - 19.6077 RM

Stock Levels
729 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349759

Price Range
27.7281 RM - 26.3412 RM

Stock Levels
41148 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349750

Price Range
9.4956 RM - 9.0205 RM

Stock Levels
157 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349760

Price Range
31.5075 RM - 29.9327 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349756

Price Range
54.7341 RM - 51.9966 RM

Stock Levels
323 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349762

Price Range
57.6573 RM - 54.7744 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349761

Price Range
50.5694 RM - 48.0408 RM

Stock Levels
695 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349757

Price Range
10.4406 RM - 9.9182 RM

Stock Levels
975 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349751

Price Range
9.9684 RM - 9.4694 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349734

Price Range
18.7496 RM - 17.8122 RM

Stock Levels
118 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349754

Price Range
23.4747 RM - 22.3008 RM

Stock Levels
1560 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349752

Price Range
14.969 RM - 14.2213 RM

Stock Levels
3700 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349758

Price Range
12.1345 RM - 11.5275 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge - Overall Length - 56.0 mm | 2.205 in ; Overall Width - 50.5 mm | 1.988 in ; Overall Diameter - 12.0 mm | 0.472 in ; Steel

20034283

Price Range
8.044 RM - 8.044 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    56.0 mm
  • Overall Width
    50.5 mm
  • Material
    Steel
  • Colour
    White
  • Finish
    Zinc Plated
Weld On Hinge - Overall Length - 83.0 mm | 3.268 in ; Overall Width - 24.3 mm | 0.957 in ; Overall Diameter - 8.6 mm | 0.339 in ; Steel

20034290

Price Range
3.86 RM - 3.86 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    83.0 mm
  • Overall Width
    24.3 mm
  • Material
    Steel
  • Colour
    White
  • Finish
    Zinc Plated