Menu Search

Wing & Fly Nuts - Plastic Fly Nuts

In stock

Fly nuts have thumb tabs that provide extra grip to allow easy, quick and tool-less installation and removal.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Thread Size Material Class Full Material View
0.8411 RM - 0.9316 RM 5887 In stock
M5
Nylon 6/6
0.8201 RM - 0.9088 RM 145466 In stock
M6
Nylon 6/6
0.7932 RM - 0.8779 RM 965166 In stock
M8
Nylon 6/6
0.8178 RM - 0.9059 RM 30038 In stock
M4
Nylon 6/6
Natural Nylon Wing Nut - ; Thread Size M5

0680030000VR

Price Range
0.9316 RM - 0.8411 RM

Stock Levels
5887 In stock
Attributes
  • Base Diameter
    22.0 mm
  • Thread Size
    M5
  • Overall Height
    12.5 mm
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Wing Nut - ; Thread Size M6

0680100000VR

Price Range
0.9088 RM - 0.8201 RM

Stock Levels
145466 In stock
Attributes
  • Base Diameter
    22.0 mm
  • Thread Size
    M6
  • Overall Height
    12.5 mm
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Wing Nut - ; Thread Size M8

467001

Price Range
0.8779 RM - 0.7932 RM

Stock Levels
965166 In stock
Attributes
  • Base Diameter
    22.0 mm
  • Thread Size
    M8
  • Overall Height
    13.0 mm
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Wing Nut - ; Thread Size M4

0680020000VR

Price Range
0.9059 RM - 0.8178 RM

Stock Levels
30038 In stock
Attributes
  • Base Diameter
    22.0 mm
  • Thread Size
    M4
  • Overall Height
    12.5 mm
  • Material
    Nylon
  • Full Material
    Nylon 6/6