Menu Search

Wing Knobs - Staggered/Threaded Stud

In stock

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Knob Length Thread Size Colour Mount Type Thread Length Knob Material View
17.18 RM - 19.0362 RM 7225 In stock
20.0 mm
M4
Black
Screw Mount
10.0 mm
Nylon
5.0204 RM - 5.5621 RM 119 In stock
28.0 mm
M6
Black
Screw Mount
10.0 mm
Nylon
16.0442 RM - 17.7772 RM 6732 In stock
32.0 mm
M6
Black
Screw Mount
16.0 mm
Nylon
19.3532 RM - 21.444 RM 7 In stock
26.0 mm
M5
Black
Screw Mount
10.0 mm
Nylon
9.3462 RM - 10.356 RM 1358 In stock
33.0 mm
M8
Black
Screw Mount
25.0 mm
Nylon
4.777 RM - 5.293 RM 734 In stock
28.0 mm
M5
Black
Screw Mount
15.0 mm
Nylon
5.1926 RM - 5.7535 RM 37877 In stock
28.0 mm
M6
Black
Screw Mount
25.0 mm
Nylon
Male Wing Knob - Thread Size - M4 ; Thread Length - 10.0 mm | 0.394 in

259041059935

Price Range
19.0362 RM - 17.18 RM

Stock Levels
7225 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Male Wing Knob - Knob Length - 28.0 mm | 1.102 in ; Thread Length : 10.0 mm | 0.394 in ; Knob Material : Nylon

KTSW-28M06M10

Price Range
5.5621 RM - 5.0204 RM

Stock Levels
119 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Male Wing Knob - Thread Size - M6 ; Thread Length - 16.0 mm | 0.63 in

259061659935

Price Range
17.7772 RM - 16.0442 RM

Stock Levels
6732 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Male Wing Knob - Thread Size - M5 ; Thread Length - 10.0 mm | 0.394 in

259051059935

Price Range
21.444 RM - 19.3532 RM

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Male Wing Knob - Knob Length - 33.0 mm | 1.299 in ; Thread Length : 25.0 mm | 0.984 in ; Knob Material : Nylon

KTSW-33M08M25

Price Range
10.356 RM - 9.3462 RM

Stock Levels
1358 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Male Wing Knob - Knob Length - 28.0 mm | 1.102 in ; Thread Length : 15.0 mm | 0.591 in ; Knob Material : Nylon

KTSW-28M05M15

Price Range
5.293 RM - 4.777 RM

Stock Levels
734 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Male Wing Knob - Knob Length - 28.0 mm | 1.102 in ; Thread Length : 25.0 mm | 0.984 in ; Knob Material : Nylon

KTSW-28M06M25

Price Range
5.7535 RM - 5.1926 RM

Stock Levels
37877 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount