Menu Search

Wing Knobs - Tapered/Threaded Insert

In stock

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Knob Length Knob Shape Thread Size Colour Mount Type Thread Length Overall Height View
19.5995 RM - 21.716 RM 295 In stock
40.0 mm
Thumb
M8
Black
Tapped Hole
8.0 mm
13.9533 RM - 15.461 RM 17 In stock
20.0 mm
Thumb
M4
Black
Tapped Hole
6.0 mm
19.8119 RM - 21.9512 RM 10214 In stock
32.0 mm
Thumb
M6
Black
Tapped Hole
8.0 mm
16.3424 RM - 18.1081 RM 28 In stock
26.0 mm
Thumb
M5
Black
Tapped Hole
6.0 mm
Female Wing Knob - Thread Size - M8 ; Handle Height - 17.0 mm | 0.669 in ; Thread Length - 8.0 mm | 0.315 in

259084059935

Price Range
21.716 RM - 19.5995 RM

Stock Levels
295 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Knob Shape
    Thumb
  • Material
    Polyamide
Female Wing Knob - Thread Size - M4 ; Handle Height - 11.0 mm | 0.433 in ; Thread Length - 6.0 mm | 0.236 in

259042059935

Price Range
15.461 RM - 13.9533 RM

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Knob Shape
    Thumb
  • Material
    Polyamide
Female Wing Knob - Thread Size - M6 ; Handle Height - 15.0 mm | 0.591 in ; Thread Length - 8.0 mm | 0.315 in

259063059935

Price Range
21.9512 RM - 19.8119 RM

Stock Levels
10214 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Knob Shape
    Thumb
  • Material
    Polyamide
Female Wing Knob - Thread Size - M5 ; Handle Height - 13.0 mm | 0.512 in ; Thread Length - 6.0 mm | 0.236 in

259052559935

Price Range
18.1081 RM - 16.3424 RM

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Knob Shape
    Thumb
  • Material
    Polyamide