Menu Search

Wire Saddle - Hinged Locking Top, Snap In

In stock

The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Inside Width Material Flammability Standard Inside Height Maximum Panel Thickness View
0.8405 RM - 0.9304 RM 36355 In stock
18.0 mm
UL94 V-0
21.7 mm
1.57 mm
0.3829 RM - 0.4238 RM 1010 In stock
9.0 mm
UL94 V-2
6.0 mm
2.2 mm
0.3905 RM - 0.4325 RM 43576 In stock
13.5 mm
UL94 V-2
3.4 mm
1.57 mm
WSLT-03-2-01 0.2568 RM - 0.2848 RM 51364 In stock
16.3 mm
UL94 V-2
14.1 mm
1.57 mm
0.5703 RM - 0.631 RM 8063 In stock
10.3 mm
UL94 V-0
5.5 mm
1.65 mm
0.3742 RM - 0.415 RM 1010 In stock
9.0 mm
UL94 V-2
4.0 mm
2.2 mm
0.4915 RM - 0.5446 RM 3 In stock
10.7 mm
UL94 V-0
8.8 mm
1.57 mm
0.2037 RM - 0.2253 RM 209444 In stock
10.7 mm
UL94 V-2
4.8 mm
1.57 mm
0.3905 RM - 0.4337 RM 1009 In stock
12.0 mm
UL94 V-2
6.0 mm
2.2 mm
WSLC-1-01 0.3549 RM - 0.3934 RM Request the lead time here
6.0 mm
UL94 V-2
2.0 mm
2.2 mm
0.5528 RM - 0.6135 RM 1426579 In stock
16.3 mm
UL94 V-2
10.0 mm
1.57 mm
0.5142 RM - 0.5697 RM 1700 In stock
10.7 mm
UL94 V-2
8.8 mm
1.57 mm
0.4243 RM - 0.4705 RM 2230 In stock
13.5 mm
UL94 V-2
3.4 mm
1.57 mm
0.38 RM - 0.4214 RM Request the lead time here
12.0 mm
UL94 V-2
4.0 mm
2.2 mm
0.8359 RM - 0.9257 RM 177868 In stock
16.3 mm
UL94 V-0
14.1 mm
1.57 mm
WSLT-02A-19 0.4214 RM - 0.4664 RM 193689 In stock
16.3 mm
UL94 V-0
10.0 mm
1.57 mm
0.6362 RM - 0.7051 RM 827 In stock
13.5 mm
UL94 V-0
3.4 mm
1.57 mm
WSLT-01A-19 0.2311 RM - 0.2562 RM 87718 In stock
10.7 mm
UL94 V-0
4.8 mm
1.57 mm
0.3129 RM - 0.3456 RM 1036 In stock
18.0 mm
UL94 V-2
21.7 mm
1.57 mm
0.4565 RM - 0.5055 RM 5278 In stock
13.5 mm
UL94 V-0
3.4 mm
1.57 mm
  • of 2
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 21.7 mm | 0.854 in; Inside Width 18.0 mm | 0.709 in; Nylon 6/6 Natural

WSLT-03-3-19

Price Range
0.9304 RM - 0.8405 RM

Stock Levels
36355 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Inside Height - 6.0 mm | 0.236 in ; Inside Width - 9.0 mm | 0.354 in

WSLC-4-01

Price Range
0.4238 RM - 0.3829 RM

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    6.0 mm
  • Inside Width
    9.0 mm
  • Maximum Panel Thickness
    2.2 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 3.4 mm | 0.134 in; Inside Width 13.5 mm | 0.531 in; Nylon 6/6 Natural

WSLT-3.5-2-1-01

Price Range
0.4325 RM - 0.3905 RM

Stock Levels
43576 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 14.1 mm | 0.555 in; Inside Width 16.3 mm | 0.642 in; Nylon 6/6 Natural

WSLT-03-2-01

Price Range
0.2848 RM - 0.2568 RM

Stock Levels
51364 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.65 mm | 0.065 in; Inside Height 5.5 mm | 0.217 in; Inside Width 10.3 mm | 0.406 in

WSLT-T-01A-19

Price Range
0.631 RM - 0.5703 RM

Stock Levels
8063 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    5.5 mm
  • Inside Width
    10.3 mm
  • Maximum Panel Thickness
    1.65 mm
Wire Saddle - Inside Height - 4.0 mm | 0.157 in ; Inside Width - 9.0 mm | 0.354 in

WSLC-3-01

Price Range
0.415 RM - 0.3742 RM

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    4.0 mm
  • Inside Width
    9.0 mm
  • Maximum Panel Thickness
    2.2 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 8.8 mm | 0.346 in; Inside Width 10.7 mm | 0.421 in; Nylon 6/6 Natural

WSLT-01-2-19

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
3 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    8.8 mm
  • Inside Width
    10.7 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 4.8 mm | 0.189 in; Inside Width 10.7 mm | 0.421 in; Nylon 6/6 Natural

WSLT-01A-01

Price Range
0.2253 RM - 0.2037 RM

Stock Levels
209444 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Inside Height - 6.0 mm | 0.236 in ; Inside Width - 12.0 mm | 0.472 in

WSLC-6-01

Price Range
0.4337 RM - 0.3905 RM

Stock Levels
1009 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    6.0 mm
  • Inside Width
    12.0 mm
  • Maximum Panel Thickness
    2.2 mm
Wire Saddle - Inside Height - 2.0 mm | 0.079 in ; Inside Width - 6.0 mm | 0.236 in

WSLC-1-01

Price Range
0.3934 RM - 0.3549 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    2.0 mm
  • Inside Width
    6.0 mm
  • Maximum Panel Thickness
    2.2 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 10.0 mm | 0.394 in; Inside Width 16.3 mm | 0.642 in; Nylon 6/6 Natural

WSLT-02A-01

Price Range
0.6135 RM - 0.5528 RM

Stock Levels
1426579 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 8.8 mm | 0.346 in; Inside Width 10.7 mm | 0.421 in; Nylon 6/6 Natural

WSLT-01-2-01

Price Range
0.5697 RM - 0.5142 RM

Stock Levels
1700 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    8.8 mm
  • Inside Width
    10.7 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 3.4 mm | 0.134 in; Inside Width 13.5 mm | 0.531 in; Nylon 6/6 Natural

WSLT-02-1-01

Price Range
0.4705 RM - 0.4243 RM

Stock Levels
2230 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Inside Height - 4.0 mm | 0.157 in ; Inside Width - 12.0 mm | 0.472 in

WSLC-5-01

Price Range
0.4214 RM - 0.38 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    4.0 mm
  • Inside Width
    12.0 mm
  • Maximum Panel Thickness
    2.2 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 14.1 mm | 0.555 in; Inside Width 16.3 mm | 0.642 in; Nylon 6/6 Natural

WSLT-03-2-19

Price Range
0.9257 RM - 0.8359 RM

Stock Levels
177868 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 10.0 mm | 0.394 in; Inside Width 16.3 mm | 0.642 in; Nylon 6/6 Natural

WSLT-02A-19

Price Range
0.4664 RM - 0.4214 RM

Stock Levels
193689 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 3.4 mm | 0.134 in; Inside Width 13.5 mm | 0.531 in; Nylon 6/6 Natural

WSLT-02-1-19

Price Range
0.7051 RM - 0.6362 RM

Stock Levels
827 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 4.8 mm | 0.189 in; Inside Width 10.7 mm | 0.421 in; Nylon 6/6 Natural

WSLT-01A-19

Price Range
0.2562 RM - 0.2311 RM

Stock Levels
87718 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 21.7 mm | 0.854 in; Inside Width 18.0 mm | 0.709 in; Nylon 6/6 Natural

WSLT-03-3-01

Price Range
0.3456 RM - 0.3129 RM

Stock Levels
1036 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
  • Maximum Panel Thickness
    1.57 mm
Wire Saddle - Maximum Panel Thickness 1.57 mm | 0.062 in; Inside Height 3.4 mm | 0.134 in; Inside Width 13.5 mm | 0.531 in; Nylon 6/6 Natural

WSLT-3.5-2-1-19

Price Range
0.5055 RM - 0.4565 RM

Stock Levels
5278 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
  • Maximum Panel Thickness
    1.57 mm