Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A flat cable wire saddle suitable for cable up to 8.0mm wide. The hinged lid clips down into place for a secure hold.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.4705 RM - 0.5212 RM | 2178 In stock |
0.437 in
11.1 mm
|
|
|
0.689 in
17.5 mm
|
||
| 0.2714 RM - 0.3012 RM | 517969 In stock |
0.437 in
11.1 mm
|
|
|
0.689 in
17.5 mm
|
||
| 0.4103 RM - 0.4547 RM | 7739 In stock |
0.437 in
11.1 mm
|
|
|
0.142 in
3.6 mm
|
||
| 0.4378 RM - 0.4862 RM | 15010 In stock |
0.437 in
11.1 mm
|
|
|
0.142 in
3.6 mm
|
||
| 0.3829 RM - 0.4238 RM | 11139 In stock |
0.437 in
11.1 mm
|
|
|
0.331 in
8.4 mm
|
||
| 0.7174 RM - 0.7944 RM | 1180 In stock |
0.437 in
11.1 mm
|
|
|
1 in
25.4 mm
|
||
| LWS-A-2-2-01 | 0.342 RM - 0.3788 RM | 3015 In stock |
0.437 in
11.1 mm
|
|
|
0.331 in
8.4 mm
|
|
| 0.2977 RM - 0.3298 RM | 535 In stock |
0.437 in
11.1 mm
|
|
|
1 in
25.4 mm
|
||
| 0.4308 RM - 0.4763 RM | 3032 In stock |
0.437 in
11.1 mm
|
|
|
1 in
25.4 mm
|
||
| 0.3146 RM - 0.3485 RM | 95052 In stock |
|
|
|
|
||
| 0.4722 RM - 0.5224 RM | 3022 In stock |
0.437 in
11.1 mm
|
|
|
1 in
25.4 mm
|
||
| 0.4664 RM - 0.516 RM | 303912 In stock |
0.437 in
11.1 mm
|
|
|
0.331 in
8.4 mm
|
||
| 0.6117 RM - 0.6777 RM | 160640 In stock |
0.437 in
11.1 mm
|
|
|
0.142 in
3.6 mm
|
||
| 0.3584 RM - 0.3975 RM | 4465 In stock |
0.437 in
11.1 mm
|
|
|
0.331 in
8.4 mm
|
||
| 0.3164 RM - 0.3514 RM | 110 In stock |
0.437 in
11.1 mm
|
|
|
0.142 in
3.6 mm
|
||
| 0.3642 RM - 0.4033 RM | 90 In stock |
0.445 in
11.3 mm
|
|
|
0.15 in
3.8 mm
|
||
| 0.4378 RM - 0.4856 RM | 3825 In stock |
0.437 in
11.1 mm
|
|
|
0.331 in
8.4 mm
|
||
| 1.6542 RM - 1.8322 RM | 17910 In stock |
0.437 in
11.1 mm
|
|
|
0.331 in
8.4 mm
|
||
| 0.931 RM - 1.0326 RM | 13390 In stock |
|
|
|
1.031 in
26.2 mm
|
||
| 0.3771 RM - 0.4173 RM | 7190 In stock |
0.445 in
11.3 mm
|
|
|
0.386 in
9.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue