A flat cable wire saddle suitable for cable up to 8.0mm wide. The hinged lid clips down into place for a secure hold.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.4506 RM - 0.4991 RM | 1055 In stock |  |  |  |  | ||
| 0.6088 RM - 0.6736 RM | 2190 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.689 in
 
17.5 mm
 | ||
| 0.7792 RM - 0.8627 RM | 45 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
1 in
 
25.4 mm
 | ||
| 0.708 RM - 0.7845 RM | 990280 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.72 in
 
18.3 mm
 | ||
| 0.2714 RM - 0.3012 RM | 517969 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.689 in
 
17.5 mm
 | ||
| 0.4308 RM - 0.4763 RM | 3032 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
1 in
 
25.4 mm
 | ||
| 1.6542 RM - 1.8322 RM | 17910 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.331 in
 
8.4 mm
 | ||
| 0.4378 RM - 0.4856 RM | 3825 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.331 in
 
8.4 mm
 | ||
| 0.4103 RM - 0.4547 RM | 7739 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.142 in
 
3.6 mm
 | ||
| 0.2977 RM - 0.3298 RM | 535 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
1 in
 
25.4 mm
 | ||
| 460324 | 0.4582 RM - 0.5078 RM | 680 In stock |  |  |  | 
0.492 in
 
12.5 mm
 | |
| 0.3642 RM - 0.4033 RM | 90 In stock | 
0.445 in
 
11.3 mm
 |  |  | 
0.15 in
 
3.8 mm
 | ||
| 0.931 RM - 1.0326 RM | 13390 In stock |  |  |  | 
1.031 in
 
26.2 mm
 | ||
| 0.3771 RM - 0.4173 RM | 7190 In stock | 
0.445 in
 
11.3 mm
 |  |  | 
0.386 in
 
9.8 mm
 | ||
| 0.5265 RM - 0.5837 RM | 30768 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
1 in
 
25.4 mm
 | ||
| 0.4471 RM - 0.495 RM | 17784 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
1 in
 
25.4 mm
 | ||
| 0.4915 RM - 0.5446 RM | 5387 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.689 in
 
17.5 mm
 | ||
| LWS-A-2-3-19 | 0.4862 RM - 0.5382 RM | 7049 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.689 in
 
17.5 mm
 | |
| 0.5965 RM - 0.6607 RM | 16430 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.689 in
 
17.5 mm
 | ||
| 0.4705 RM - 0.5212 RM | 2178 In stock | 
0.437 in
 
11.1 mm
 |  |  | 
0.689 in
 
17.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue