These snap-in wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.5265 RM - 0.5837 RM | 4064 In stock |
0.437 in
11.1 mm
|
|
Snap-Lock
|
1.051 in
26.7 mm
|
||
| 0.4068 RM - 0.4506 RM | 24339 In stock |
0.437 in
11.1 mm
|
|
Push In
|
1.051 in
26.7 mm
|
||
| 0.2224 RM - 0.2463 RM | 550 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.74 in
18.8 mm
|
||
| 0.837 RM - 0.9269 RM | 48737 In stock |
0.799 in
20.3 mm
|
|
Push In
|
|
||
| WS-A-4-01 | 0.2773 RM - 0.3082 RM | 7150 In stock |
0.437 in
11.1 mm
|
|
Push In
|
1.051 in
26.7 mm
|
|
| 0.4594 RM - 0.5084 RM | 8089024 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.189 in
4.8 mm
|
||
| WWS-A-3-01 | 0.4932 RM - 0.5463 RM | 46423 In stock |
0.799 in
20.3 mm
|
|
Push In
|
|
|
| 0.1214 RM - 0.1343 RM | 3546 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.189 in
4.8 mm
|
||
| 0.422 RM - 0.467 RM | 5670 In stock |
0.437 in
11.1 mm
|
|
Snap-Lock
|
0.189 in
4.8 mm
|
||
| 0.3385 RM - 0.3747 RM | 8269 In stock |
0.437 in
11.1 mm
|
|
Snap-Lock
|
0.189 in
4.8 mm
|
||
| 0.4115 RM - 0.4559 RM | 18102 In stock |
0.437 in
11.1 mm
|
|
Push In
|
1.051 in
26.7 mm
|
||
| 0.3485 RM - 0.3864 RM | 291595 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.74 in
18.8 mm
|
||
| 0.4424 RM - 0.4903 RM | 28 In stock |
0.437 in
11.1 mm
|
|
Snap-Lock
|
0.382 in
9.7 mm
|
||
| 0.1658 RM - 0.1833 RM | 5010 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.74 in
18.8 mm
|
||
| 0.4763 RM - 0.5277 RM | 1859 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.189 in
4.8 mm
|
||
| 0.2924 RM - 0.3245 RM | 287382 In stock |
0.799 in
20.3 mm
|
|
Push In
|
|
||
| 0.7016 RM - 0.7775 RM | 17990 In stock |
0.437 in
11.1 mm
|
|
Snap-Lock
|
1.051 in
26.7 mm
|
||
| 0.4337 RM - 0.481 RM | 84110 In stock |
0.445 in
11.3 mm
|
|
|
1.071 in
27.2 mm
|
||
| 0.3257 RM - 0.3607 RM | 1100 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.189 in
4.8 mm
|
||
| 0.2959 RM - 0.3286 RM | 354780 In stock |
0.799 in
20.3 mm
|
|
Push In
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue