Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These snap-in wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.3987 RM - 0.4419 RM | 21100 In stock |
0.445 in
11.3 mm
|
|
|
0.752 in
19.1 mm
|
||
| 0.5212 RM - 0.5773 RM | 40 In stock |
0.437 in
11.1 mm
|
|
Push In
|
1.051 in
26.7 mm
|
||
| 0.4915 RM - 0.5446 RM | 20966 In stock |
0.437 in
11.1 mm
|
|
Snap-Lock
|
0.74 in
18.8 mm
|
||
| 0.3841 RM - 0.4249 RM | 64943 In stock |
0.445 in
11.3 mm
|
|
|
0.394 in
10.0 mm
|
||
| 0.2627 RM - 0.2907 RM | 18035 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.74 in
18.8 mm
|
||
| 0.4296 RM - 0.4763 RM | 35839 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.382 in
9.7 mm
|
||
| WS-A-2-19 | 0.2913 RM - 0.3234 RM | 343829 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.382 in
9.7 mm
|
|
| 0.2142 RM - 0.237 RM | 121964 In stock |
|
Side Entry
|
Push In
|
0.094 in
2.4 mm
|
||
| 0.2755 RM - 0.3053 RM | 1868 In stock |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.449 in
11.4 mm
|
||
| 1.2088 RM - 1.3396 RM | 2019 In stock |
1.13 in
28.7 mm
|
Round
|
Push In
|
0.988 in
25.1 mm
|
||
| 1.0863 RM - 1.2024 RM | 456734 In stock |
0.835 in
21.2 mm
|
Round
|
|
0.748 in
19.0 mm
|
||
| 1.3355 RM - 1.4803 RM | 13472 In stock |
1.13 in
28.7 mm
|
Round
|
|
0.988 in
25.1 mm
|
||
| 1.2958 RM - 1.4359 RM | 1159 In stock |
1.13 in
28.7 mm
|
Round
|
Push In
|
0.988 in
25.1 mm
|
||
| 1.2053 RM - 1.3349 RM | 19000 In stock |
1.13 in
28.7 mm
|
Round
|
Push In
|
0.988 in
25.1 mm
|
||
| 0.673 RM - 0.7454 RM | 4991 In stock |
0.437 in
11.1 mm
|
|
|
0.728 in
18.5 mm
|
||
| 0.9042 RM - 1.001 RM | 35144 In stock |
0.835 in
21.2 mm
|
Round
|
|
0.748 in
19.0 mm
|
||
| 1.0477 RM - 1.161 RM | 2803 In stock |
0.835 in
21.2 mm
|
Round
|
Push In
|
0.748 in
19.0 mm
|
||
| 0.3917 RM - 0.4337 RM | 6556 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.382 in
9.7 mm
|
||
| 0.3683 RM - 0.4086 RM | 2119 In stock |
0.472 in
12.0 mm
|
Side Entry
|
Snap-Lock
|
0.472 in
12.0 mm
|
||
| 0.9293 RM - 1.0291 RM | 979474 In stock |
1.13 in
28.7 mm
|
Round
|
|
0.988 in
25.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue