Menu Search

Wire Saddles - Snap in

In stock

These snap-in wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
0.9222 RM - 1.0221 RM 1233 In stock
28.7 mm
Round
25.1 mm
2.0441 RM - 2.2653 RM 69581 In stock
1.126 RM - 1.2468 RM Request the lead time here
35.0 mm
Round
Push In
44.0 mm
0.3438 RM - 0.3806 RM 323933 In stock
11.1 mm
Push In
18.8 mm
0.3899 RM - 0.4319 RM 32686 In stock
10.2 mm
Side Entry
Snap-Lock
5.7 mm
0.579 RM - 0.6415 RM 44467 In stock
6.8 mm
Side Entry
Push In
3.0 mm
0.3129 RM - 0.3461 RM 284 In stock
Side Entry
Push In
5.7 mm
0.6117 RM - 0.6777 RM 1476 In stock
11.1 mm
9.1 mm
0.3134 RM - 0.3473 RM 85103 In stock
Side Entry
Push In
4.2 mm
0.4535 RM - 0.502 RM 19090 In stock
11.1 mm
Push In
26.7 mm
0.3864 RM - 0.4284 RM 413174 In stock
10.2 mm
Side Entry
Snap-Lock
11.4 mm
0.3835 RM - 0.4243 RM 48 In stock
7.1 mm
Side Entry
Push In
4.8 mm
WS-SR-1-01 0.5814 RM - 0.6438 RM 1925 In stock
11.1 mm
4.3 mm
0.9479 RM - 1.0489 RM 99 In stock
21.2 mm
Round
19.0 mm
OFNS-16-187-01 0.8756 RM - 0.9701 RM 33097 In stock
28.7 mm
Round
25.1 mm
0.6893 RM - 0.7641 RM 284217 In stock
10.2 mm
5.6 mm
0.2516 RM - 0.2796 RM 59522 In stock
10.2 mm
Side Entry
Snap-Lock
5.6 mm
0.2883 RM - 0.3193 RM 808609 In stock
12.0 mm
Side Entry
Snap-Lock
12.0 mm
0.8995 RM - 0.9958 RM 37020 In stock
10.2 mm
11.4 mm
1.0968 RM - 1.2153 RM 11884 In stock
21.2 mm
Round
Push In
19.0 mm
  • of 4
Wire Saddle - ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 7.8 mm | 0.307 in; Nylon 6/6

OFNS-16-S307-01

Price Range
1.0221 RM - 0.9222 RM

Stock Levels
1233 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.8 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Wire Saddle - ; ; ; ; Nylon 6/6

WWSB-3-148A-RT

Price Range
2.2653 RM - 2.0441 RM

Stock Levels
69581 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Overall Width
    25.0 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 HB
Wire Saddle - Push In ; Inside Height - 44.0 mm | 1.732 in ; Inside Width - 35.0 mm | 1.378 in ; Compatible Hole Diameter - 9.5 mm | 0.374 in; PA

OFNS28-S9.5M-01

Price Range
1.2468 RM - 1.126 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
Wire Saddle 18.8 mm 11.1 mm Nylon 6/6 Natural

WSBH-3-01

Price Range
0.3806 RM - 0.3438 RM

Stock Levels
323933 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
Wire Saddle 5.7 mm 10.2 mm Nylon 6/6 Natural

WS-SE-A-4-01

Price Range
0.4319 RM - 0.3899 RM

Stock Levels
32686 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Material
    Nylon 6/6
  • Saddle Type
    Side Entry
  • Inside Height
    5.7 mm
Wire Saddle 3.0 mm 6.8 mm Nylon 6/6 Natural

WS-SE3-1-01

Price Range
0.6415 RM - 0.579 RM

Stock Levels
44467 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Side Entry
  • Inside Height
    3.0 mm
Wire Saddle 5.7 mm Nylon 6/6 Natural

WS-SE1-3-01

Price Range
0.3461 RM - 0.3129 RM

Stock Levels
284 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Side Entry
  • Inside Height
    5.7 mm
Wire Saddle - ; Inside Height - 9.1 mm | 0.358 in ; Inside Width - 11.1 mm | 0.437 in ; ; Nylon 6/6

WS-SR-2-01

Price Range
0.6777 RM - 0.6117 RM

Stock Levels
1476 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    9.1 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 4.2 mm Nylon 6/6 Natural

WS-SE1-2-01

Price Range
0.3473 RM - 0.3134 RM

Stock Levels
85103 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Side Entry
  • Inside Height
    4.2 mm
Wire Saddle 26.7 mm 11.1 mm Nylon 6/6 Natural

WSBH-4-01

Price Range
0.502 RM - 0.4535 RM

Stock Levels
19090 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
Wire Saddle 11.4 mm 10.2 mm Nylon 6/6 Natural

WS-SE-A-2-01

Price Range
0.4284 RM - 0.3864 RM

Stock Levels
413174 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Material
    Nylon 6/6
  • Saddle Type
    Side Entry
  • Depth
    5.6 mm
Wire Saddle 4.8 mm 7.1 mm Nylon 6/6 Natural

WS-SE2-1-01

Price Range
0.4243 RM - 0.3835 RM

Stock Levels
48 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Side Entry
  • Depth
    6.2 mm
Wire Saddle - ; Inside Height - 4.3 mm | 0.169 in ; Inside Width - 11.1 mm | 0.437 in ; ; Nylon 6/6

WS-SR-1-01

Price Range
0.6438 RM - 0.5814 RM

Stock Levels
1925 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    4.3 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle - ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 7.9 mm | 0.311 in; Nylon 6/6

OFNS-13-312-01

Price Range
1.0489 RM - 0.9479 RM

Stock Levels
99 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.9 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
Wire Saddle - ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; Nylon 6/6

OFNS-16-187-01

Price Range
0.9701 RM - 0.8756 RM

Stock Levels
33097 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Wire Saddle - ; Inside Height - 5.6 mm | 0.22 in ; Inside Width - 10.2 mm | 0.402 in ; ; Nylon 6/6

WS-SE-B-1-01A

Price Range
0.7641 RM - 0.6893 RM

Stock Levels
284217 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Depth
    9.5 mm
  • Inside Height
    5.6 mm
  • Inside Width
    10.2 mm
Wire Saddle 5.6 mm 10.2 mm Nylon 6/6 Natural

WS-SE-A-1-01

Price Range
0.2796 RM - 0.2516 RM

Stock Levels
59522 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Material
    Nylon 6/6
  • Saddle Type
    Side Entry
  • Depth
    5.6 mm
Wire Saddle 12.0 mm 12.0 mm Nylon 6/6 Natural

WS-SE-A-3-01

Price Range
0.3193 RM - 0.2883 RM

Stock Levels
808609 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Material
    Nylon 6/6
  • Saddle Type
    Side Entry
  • Depth
    7.0 mm
Wire Saddle - ; Inside Height - 11.4 mm | 0.449 in ; Inside Width - 10.2 mm | 0.402 in ; ; Nylon 6/6

WS-SE-B-2-01A

Price Range
0.9958 RM - 0.8995 RM

Stock Levels
37020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Depth
    9.5 mm
  • Inside Height
    11.4 mm
  • Inside Width
    10.2 mm
Wire Saddle - Push In ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; Nylon 6/6

OFNS-13-187-19

Price Range
1.2153 RM - 1.0968 RM

Stock Levels
11884 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    4.7 mm