Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These snap-in wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| 0.6117 RM - 0.6777 RM | 1476 In stock |
0.437 in
11.1 mm
|
|
|
0.358 in
9.1 mm
|
||
| 0.3864 RM - 0.4284 RM | 413174 In stock |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.449 in
11.4 mm
|
||
| 0.7401 RM - 0.8201 RM | 5955 In stock |
0.437 in
11.1 mm
|
|
|
1.039 in
26.4 mm
|
||
| 0.2656 RM - 0.2942 RM | 11946 In stock |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.22 in
5.6 mm
|
||
| 2.0441 RM - 2.2653 RM | 69581 In stock |
|
|
|
|
||
| OFNS-16-187-01 | 0.8756 RM - 0.9701 RM | 33097 In stock |
1.13 in
28.7 mm
|
Round
|
|
0.988 in
25.1 mm
|
|
| 1.2497 RM - 1.3845 RM | 7872 In stock |
1.378 in
35.0 mm
|
Round
|
Push In
|
1.732 in
44.0 mm
|
||
| 1.0968 RM - 1.2153 RM | 11884 In stock |
0.835 in
21.2 mm
|
Round
|
Push In
|
0.748 in
19.0 mm
|
||
| 0.9479 RM - 1.0489 RM | 99 In stock |
0.835 in
21.2 mm
|
Round
|
|
0.748 in
19.0 mm
|
||
| 0.579 RM - 0.6415 RM | 44467 In stock |
0.268 in
6.8 mm
|
Side Entry
|
Push In
|
0.118 in
3.0 mm
|
||
| 1.1225 RM - 1.2439 RM | 2063 In stock |
0.835 in
21.2 mm
|
Round
|
Push In
|
0.748 in
19.0 mm
|
||
| 0.9222 RM - 1.0221 RM | 1233 In stock |
1.13 in
28.7 mm
|
Round
|
|
0.988 in
25.1 mm
|
||
| 0.2883 RM - 0.3193 RM | 808609 In stock |
0.472 in
12.0 mm
|
Side Entry
|
Snap-Lock
|
0.472 in
12.0 mm
|
||
| 0.3134 RM - 0.3473 RM | 85103 In stock |
|
Side Entry
|
Push In
|
0.165 in
4.2 mm
|
||
| 0.2516 RM - 0.2796 RM | 59522 In stock |
0.402 in
10.2 mm
|
Side Entry
|
Snap-Lock
|
0.22 in
5.6 mm
|
||
| 0.8995 RM - 0.9958 RM | 37020 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue