Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Machine Screws

 (4 products)


Machine Screws - Cheese

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: Nylon, PP, PA, PVDF
  • Colour: Natural, Black

Machine Screws - Countersunk

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: PA, Nylon, PPS, Reny, PEEK, PP, PVDF
  • Colour: Natural, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

Machine Screws - Mushroom

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural, Black

Machine Screws - Pan

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige, Black
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB