Menu Search

Banjo Union Caps

In stock

A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. Our range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.

The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.

The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.

  • Materials: Flexible PVC and HDPE
  • Colours: Red and Yellow
  • Fits hydraulic Banjo Unions to DIN 7642 B/E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Colour Material Overall Depth Finger Tab Overall Width Overall Height View
3772000 4816 In stock
Red
HDPE
15.9 mm
Without Tab
28.0 mm
30.0 mm
3770800 387792 In stock
Red
HDPE
9.8 mm
Without Tab
17.0 mm
19.0 mm
13606 In stock
Red
HDPE
19.9 mm
Without Tab
32.0 mm
35.0 mm
3770900 71134 In stock
Red
HDPE
11.9 mm
Without Tab
20.0 mm
22.0 mm
0.0562 USD - 0.0623 USD 38 In stock
Yellow
HDPE
7.8 mm
Without Tab
14.0 mm
17.0 mm
8022 In stock
Red
HDPE
24.9 mm
Without Tab
39.0 mm
45.5 mm
Request the lead time here
Red
HDPE
13.8 mm
Without Tab
24.0 mm
26.0 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 12.0 mm | 0.472 in ; Overall Height - 30.0 mm | 1.181 in ; Without Tab ; HDPE

3772000


Stock Levels
4816 In stock
Attributes
  • Colour
    Red
  • Finger Tab
    Without Tab
  • Full Material
    High Density Polyethylene
  • Compatible Pipe Outside Diameter
    12.0 mm
  • Overall Depth
    15.9 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 6.0 mm | 0.236 in ; Overall Height - 19.0 mm | 0.748 in ; Without Tab ; HDPE

3770800


Stock Levels
387792 In stock
Attributes
  • Colour
    Red
  • Finger Tab
    Without Tab
  • Full Material
    High Density Polyethylene
  • Compatible Pipe Outside Diameter
    6.0 mm
  • Overall Depth
    9.8 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 15.0 mm | 0.591 in ; Overall Height - 35.0 mm | 1.378 in ; Without Tab ; HDPE

3773000


Stock Levels
13606 In stock
Attributes
  • Colour
    Red
  • Finger Tab
    Without Tab
  • Full Material
    High Density Polyethylene
  • Compatible Pipe Outside Diameter
    15.0 mm
  • Overall Depth
    19.9 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 8.0 mm | 0.315 in ; Overall Height - 22.0 mm | 0.866 in ; Without Tab ; HDPE

3770900


Stock Levels
71134 In stock
Attributes
  • Colour
    Red
  • Finger Tab
    Without Tab
  • Full Material
    High Density Polyethylene
  • Compatible Pipe Outside Diameter
    8.0 mm
  • Overall Depth
    11.9 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 4.0 mm | 0.157 in ; Overall Height - 17.0 mm | 0.669 in ; Without Tab ; HDPE

464861

Price Range
0.0623 USD - 0.0562 USD

Stock Levels
38 In stock
Attributes
  • Colour
    Yellow
  • Finger Tab
    Without Tab
  • Full Material
    High Density Polyethylene
  • Compatible Pipe Outside Diameter
    4.0 mm
  • Overall Depth
    7.8 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 18.0 mm | 0.709 in ; Overall Height - 45.5 mm | 1.791 in ; Without Tab ; HDPE

3775000


Stock Levels
8022 In stock
Attributes
  • Colour
    Red
  • Finger Tab
    Without Tab
  • Full Material
    High Density Polyethylene
  • Compatible Pipe Outside Diameter
    18.0 mm
  • Overall Depth
    24.9 mm
Banjo Union Cap - Compatible Pipe Outside Diameter 10.0 mm | 0.394 in ; Overall Height - 26.0 mm | 1.024 in ; Without Tab ; HDPE

3771000


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Finger Tab
    Without Tab
  • Full Material
    High Density Polyethylene
  • Compatible Pipe Outside Diameter
    10.0 mm
  • Overall Depth
    13.8 mm